Können wir Ihnen behilflich sein?
N6783A Battery Charge/Discharge Module, 0 to 8V/-2A to 3A, 24W
Battery Charge/Discharge Module, 0 to 8V/-2A to 3A, 24W
The Keysight N6783A-BAT Battery Charge/Discharge module is a basic 2-quadrant module designed to be used by battery-powered (mobile) device designers.
HIGHLIGHTS
Output Ratings
• Voltage: 8 V
• Current: -2 A to +3 A
• Power: 24 W
Programming Accuracy (at 23ºC ±5ºC)
• Voltage: 0.1% + 10 mV
• Positive Current: 0.1% + 1.8 mA
• Negative Current @ -2 A: 0.2% + 1.8 mA
Measurement Accuracy (at 23ºC ±5ºC)
• Voltage: 0.05% + 5 mV
• Current high range: 0.1% + 600 µA
• Current low range (≤ 150 mA): 0.1% + 75 µA
The Keysight N6783A-BAT Battery Charge/Discharge Module is a basic, 2-quadrant module designed to be used by battery-powered (mobile) device designers. During the research and development of a mobile device it is necessary to properly validate the battery that will be used in the final design, especially if the design calls for the battery to be permanently installed. Battery validation requires charging and discharging the battery while making measurements of voltage and current to ensure it meets its specifications and will operate in the device as expected. The N6783A-BAT’s 2-quadrant operation allows it to act as a power supply to charge the battery or as an electronic load to discharge the battery. Its built-in, digitizing measurement system allows accurate measurements over the short and long-term. When used in the N6705B DC Power Analyzer mainframe along with the 14585A Control and Analysis software, short- and long-term measurements for battery validation are made easy.
The N6783A-BAT can also be used to condition batteries for test in mobile devices by charging or discharging the battery to a specific level in order to see how the device performs under specific conditions. This allows R&D engineers to understand real-world operation of their designs during different levels of charge.
The N6783A-BAT can be used for battery charge/discharge only. For advanced battery drain analysis and battery emulation use the N6781A 2-Quadrant SMU for Battery Drain Analysis.
- Want to mix and match modules? See all available N6700 modules
- Learn more. View video demos
Click here to learn about N6700 Modular Power System
Extend the Capabilities of Your Product
Want help or have questions?