Können wir Ihnen behilflich sein?
34420A Nano-Volt/Micro-Ohm Meter, 7.5 Digit
Take the uncertainty out of your low-level measurements
Highlights
Take the Uncertainty Out of Low-Level Measurements
The Keysight 34420A nano-volt / micro-ohm meter is a high-sensitivity multimeter optimized for performing low-level measurements. This digital ohm meter combines low-noise voltage measurements with resistance and temperature functions. This new standard in low-level flexibility and performance provides you with accurate, repeatable measurements you can count on.
- High-sensitivity DCV and resistance measurements at 100 pico-volt and 100 nano-ohm
- Accurate temperature measurements with 0.003 ˚C accuracy using standard platinum resistance thermometer (SPRT) probes
- Built-in low noise 2-channel scanner simplifies voltage comparisons
- Download BenchVue Basic app for free to control your instruments
Built-In Resistance and Temperature
The 34420A 7.5-digit multimeter combines low-noise, nano-Volt input circuits with a high-stability current source for precise low-level resistance measurements. This reduces the cost and complexity of using an external current source. It includes three resistance modes:
- standard
- low-power
- voltage-limited for dry-circuit testing
Offset compensation minimizes thermal electromotive forces (EMFs) and associated errors.
Key Specifications
Digits of Resolution
7.5 digits
Basic 1-Yr DCV Accuracy
0.003%
Measurement Functions
2- and 4-wire Resistance, Temperature, DCV
Want to see more specifications?
Interested in a 34420A?
Extend the Capabilities
Featured Resources
Want help or have questions?