Perform impedance evaluation on a minimum SMD size of 0.6(L) x 0.3(W) [mm]

HIGHLIGHTS

  • DUT dimensions: (minimum applicable) 0.6 mm (L) x 0.3mm (W)
  • measurement instrument: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A, 4284A, 4285A, E4980A
  • frequency: DC to 3 MHz (up to 110 MHz with open / short / load compensation)
  • DC Bias: -40V to +40V
  • operating temperature: 0 to 55 °C
  • terminal connection: BNC, 4 terminal pair
  • dimensions(approximate): 120 (W) x 50 (H) x 70 (D) mm
  • SMD Test Fixture Selection Table

The 16034G is designed for impedance evaluations of surface mount device (SMD). The minimum SMD size that this fixture is adapted to evaluate is 0.6 (L) x 0.3 (W) mm.

Want help or have questions?