How to Download

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

How to Install

  1. To open the M9514A Chassis Soft Front Panel, from Windows click:
  2. Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
  3. From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 7 (SP1)
  • Windows 8.1

Voraussetzungen

  • IO Libraries 16.3 or later

Supported Instruments

  • M9514A