How to Download

  • Click on the Download button
  • Select Run
  • Files will be extracted to your hard drive
  • Installation manager will start automatically

Note: If you do not need a free trial, stop here.

  • For free trial:
  • Locate the Host ID from the PC/Instrument on which you installed the software,
  • Select Start > (All) Programs > [Agilent] or [Agilent License Manager] > Agilent License Manager
  • Select Request Free Trial License (below), complete the contact information, provide the host ID and submit the form

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7

Voraussetzungen

  • Currently licensed users should verify their license level prior to downloading and installing the software.
       ◦ Start the Agilent License Manager
       ◦ Locate the Description Item “200_89601B_Software”
       ◦ Note the “Version” of the license, this indicates the version of software you can run
       ◦ The license version is displayed as the Version Description