Agilent Technologies

VXIplug&play Driver: Taking a Thermocouple Measurement using Visual C++ Read Me

This sample program sets the 34970A for a simple scan that makes both DCV and type J thermocouple temperature measurements.

Date: August 11, 2004
Version: 1.0.0.0
Language: Microsoft® Visual C++ version 6.0
Operating System: Windows® 98, 95, NT® 4.0, 2000, or XP
VISA Version: Use Agilent I/O Library version M.01.01.04 or above
VXIplug&play Driver: Version: A.00.04 or above

This sample program sets the 34970A for a simple scan that makes both DCV and type J thermocouple temperature measurements. The program also checks the instrument and module identification to make sure there is communication between the 34970A and the computer, and the correct module is installed. The returned measurements are output in a list box.

This program requires a 34901A module.

The program requires that VISA and the 34970A VXIplug&play driver are installed in the computer. VISA comes with the Agilent I/O Library and the VXIplug&play driver comes with the 34970A or can be downloaded from the Agilent Developer Network (ADN) Web site at www.agilent.com/find/adn-drivers-by-model. Also include the hp34970a.h file in the project and link the hp34970a_32.lib file.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006