!!!!    6    0    1  986490274  Vba9b                                         

! Device          : 74ac323
! Function        : shift/storage_register 3-state 8_bit_bidirectional_universal
! revision        : B.01.00
! safeguard       : standard_acmos
! Modifications   : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

sequential

assign   VCC         to pins 20
assign   GND         to pins 10

assign   Parallel_in_out    to pins 7,13,6,14,5,15,4,16
assign   P_D0               to pins 16   !AT Added for minimum pin test.
assign   P_D1               to pins 4    !AT Added for minimum pin test.
assign   P_D2               to pins 15   !AT Added for minimum pin test.
assign   P_D3               to pins 5    !AT Added for minimum pin test.
assign   P_D4               to pins 14   !AT Added for minimum pin test.
assign   P_D5               to pins 6    !AT Added for minimum pin test.
assign   P_D6               to pins 13   !AT Added for minimum pin test.
assign   P_D7               to pins 7    !AT Added for minimum pin test.

assign   Serial_input_left  to pins 18
assign   Serial_input_right to pins 11

assign   A_output    to pins 8
assign   H_output    to pins 17

assign   Clock       to pins 12
assign   Clear_bar   to pins 9
assign   Function_select     to pins 19,1
assign   Output_enable_bar   to pins 2,3
assign   Output_enable_bar_1 to pins 2
assign   Output_enable_bar_2 to pins 3

family   CMOS

power    VCC, GND

inputs   Serial_input_left, Serial_input_right, Clock
inputs   Clear_bar, Function_select, Output_enable_bar
inputs   Output_enable_bar_1, Output_enable_bar_2

outputs  A_output, H_output

bidirectional  Parallel_in_out
bidirectional  P_D0, P_D1, P_D2, P_D3  !AT Added for minimum pin test.
bidirectional  P_D4, P_D5, P_D6, P_D7  !AT Added for minimum pin test.

disable Parallel_in_out with Output_enable_bar to "1X"
disable Parallel_in_out with Output_enable_bar to "X1"
disable Parallel_in_out with Function_select   to "11"

when Output_enable_bar is "1X" inactive Parallel_in_out
when Output_enable_bar is "X1" inactive Parallel_in_out

when Function_select is "11" inputs Parallel_in_out
when Function_select is "X1" outputs Parallel_in_out
when Function_select is "1X" outputs Parallel_in_out

trace A_output to Serial_input_left, Serial_input_right, Clock
trace A_output to Clear_bar, Function_select, Output_enable_bar

trace H_output to Serial_input_left, Serial_input_right, Clock
trace H_output to Clear_bar, Function_select, Output_enable_bar

trace Parallel_in_out to Serial_input_left, Serial_input_right, Clock
trace Parallel_in_out to Clear_bar, Function_select, Output_enable_bar

!*********************************************************************
!*********************************************************************

vector  Clear_low
   receive  Parallel_in_out
   set   Clock                to "0"
   set   Function_select      to "kk"
   set   Clear_bar            to "0"
end vector

vector  Clock_high__clear
   receive  Parallel_in_out
   set   Function_select      to "kk"
   set   Output_enable_bar    to "00"
   set   Clock                to "1"
   set   Clear_bar            to "0"
   set   Parallel_in_out      to "00000000"
   set   A_output             to "0"
   set   H_output             to "0"
end vector

vector  Clock_high__hold
   drive Parallel_in_out
   set   Clear_bar            to "1"
   set   Output_enable_bar    to "00"
   set   Function_select      to "00"
   set   Parallel_in_out      to "kkkkkkkk"
   set   Clock                to "1"
end vector

vector  Clock_low__hold
   drive Parallel_in_out
   set   Clear_bar            to "1"
   set   Output_enable_bar    to "00"
   set   Function_select      to "00"
   set   Parallel_in_out      to "kkkkkkkk"
   set   Clock                to "0"
end vector

vector  Clock_high__load
   drive Parallel_in_out
   set   Clear_bar            to "1"
   set   Function_select      to "11"
   set   Parallel_in_out      to "kkkkkkkk"
   set   Clock                to "1"
end vector

vector  Clock_high__serial_left
   set   Clear_bar            to "1"
   set   Function_select      to "10"
   set   Serial_input_left    to "k"
   set   Clock                to "1"
end vector

vector  Clock_high__serial_right
   set   Clear_bar            to "1"
   set   Function_select      to "01"
   set   Serial_input_right   to "k"
   set   Clock                to "1"
end vector

vector  Clock_high__shift
   set   Clear_bar            to "1"
   set   Function_select      to "kk"
   set   Clock                to "1"
end vector

vector  Clock_low
   set   Clear_bar            to "1"
   set   Function_select      to "kk"
   set   Clock                to "0"
end vector

vector  Function_00
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "00"
end vector

vector  Function_01
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "01"
end vector

vector  Function_10
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "10"
end vector

vector  Outputs_01010101_01
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "01010101"
   set   A_output             to "0"
   set   H_output             to "1"
end vector

vector  Outputs_01010101_01_ksd_right
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   Parallel_in_out      to "01010101"
   set   A_output             to "0"
   set   H_output             to "1"
end vector

vector  Outputs_01010101_01_ksd_left
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_left    to "k"
   set   Parallel_in_out      to "01010101"
   set   A_output             to "0"
   set   H_output             to "1"
end vector

vector  Outputs_010101XX_0X
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "010101XX"
   set   A_output             to "0"
end vector

vector  Outputs_10101010_10
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "10101010"
   set   A_output             to "1"
   set   H_output             to "0"
end vector

vector  Outputs_10101010_10_ksd_right
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   Parallel_in_out      to "10101010"
   set   A_output             to "1"
   set   H_output             to "0"
end vector

vector  Outputs_10101010_10_ksd_left
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_left    to "k"
   set   Parallel_in_out      to "10101010"
   set   A_output             to "1"
   set   H_output             to "0"
end vector

vector  Outputs_1010101X_1X
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "1010101X"
   set   A_output             to "1"
end vector

vector  Outputs_X0101010_X0
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "X0101010"
   set   H_output             to "0"
end vector

vector  Outputs_XX010101_X1
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "XX010101"
   set   H_output             to "1"
end vector

vector  Outputs_11111111_11
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "11111111"
   set   A_output             to "1"
   set   H_output             to "1"
end vector

vector  Outputs_11111111_11_ksd_right
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   Parallel_in_out      to "11111111"
   set   A_output             to "1"
   set   H_output             to "1"
end vector

vector  Outputs_11111111_11_ksd_left
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_left    to "k"
   set   Parallel_in_out      to "11111111"
   set   A_output             to "1"
   set   H_output             to "1"
end vector

vector  Parallel_input_01010101
   drive Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "11"
   set   Parallel_in_out      to "01010101"
end vector

vector  Parallel_input_10101010
   drive Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "11"
   set   Parallel_in_out      to "10101010"
end vector

vector  Parallel_input_11111111
   drive Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "11"
   set   Parallel_in_out      to "11111111"
end vector

vector  Serial_input_left_high
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "10"
   set   Serial_input_left    to "1"
end vector

vector  Serial_input_left_low
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "10"
   set   Serial_input_left    to "0"
end vector

vector  Serial_input_right_high
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "01"
   set   Serial_input_right   to "1"
end vector

vector  Serial_input_right_low
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Function_select      to "01"
   set   Serial_input_right   to "0"
end vector

!*****VECTORS FOR DISABLE TESTS*****

vector  Outputs_01010101_01_ksd_right__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar_1  to "1"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   Parallel_in_out      to "01010101"
   set   A_output             to "0"
   set   H_output             to "1"
end vector

vector  Outputs_10101010_10_ksd_right__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar_1  to "1"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   Parallel_in_out      to "10101010"
   set   A_output             to "1"
   set   H_output             to "0"
end vector

vector  Outputs_01010101_01_ksd_left__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "11"
   set   Serial_input_left    to "k"
   set   Parallel_in_out      to "01010101"
   set   A_output             to "0"
   set   H_output             to "1"
end vector

vector  Outputs_10101010_10_ksd_left__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "11"
   set   Serial_input_left    to "k"
   set   Parallel_in_out      to "10101010"
   set   A_output             to "1"
   set   H_output             to "0"
end vector

vector  Outputs_01010101_01__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar_2  to "1"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "01010101"
   set   A_output             to "0"
   set   H_output             to "1"
end vector

vector  Outputs_10101010_10__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar_2  to "1"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "10101010"
   set   A_output             to "1"
   set   H_output             to "0"
end vector

vector  Outputs_X0101010_X0__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar_2  to "1"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "X0101010"
   set   H_output             to "0"
end vector

vector  Outputs_XX010101_X1__D
   receive  Parallel_in_out
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar_2  to "1"
   set   Function_select      to "kk"
   set   Parallel_in_out      to "XX010101"
   set   H_output             to "1"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector  Outputs_P_D0_0
   receive  P_D0
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D0                 to "0"
end vector

vector  Outputs_P_D0_1
   receive  P_D0
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D0                 to "1"
end vector

vector  Outputs_P_D1_0
   receive  P_D1
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D1                 to "0"
end vector

vector  Outputs_P_D1_1
   receive  P_D1
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D1                 to "1"
end vector

vector  Outputs_P_D2_0
   receive  P_D2
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D2                 to "0"
end vector

vector  Outputs_P_D2_1
   receive  P_D2
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D2                 to "1"
end vector

vector  Outputs_P_D3_0
   receive  P_D3
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D3                 to "0"
end vector

vector  Outputs_P_D3_1
   receive  P_D3
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D3                 to "1"
end vector

vector  Outputs_P_D4_0
   receive  P_D4
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D4                 to "0"
end vector

vector  Outputs_P_D4_1
   receive  P_D4
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D4                 to "1"
end vector

vector  Outputs_P_D5_0
   receive  P_D5
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D5                 to "0"
end vector

vector  Outputs_P_D5_1
   receive  P_D5
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D5                 to "1"
end vector

vector  Outputs_P_D6_0
   receive  P_D6
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D6                 to "0"
end vector

vector  Outputs_P_D6_1
   receive  P_D6
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D6                 to "1"
end vector

vector  Outputs_P_D7_0
   receive  P_D7
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D7                 to "0"
end vector

vector  Outputs_P_D7_1
   receive  P_D7
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   P_D7                 to "1"
end vector

vector  Outputs_H_output_0
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   H_output             to "0"
end vector

vector  Outputs_H_output_1
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   H_output             to "1"
end vector

vector  Outputs_A_output_0
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   A_output             to "0"
end vector

vector  Outputs_A_output_1
   set   Clear_bar            to "1"
   set   Clock                to "0"
   set   Output_enable_bar    to "00"
   set   Function_select      to "kk"
   set   Serial_input_right   to "k"
   set   A_output             to "1"
end vector

!*********************************************************************
!*********************************************************************

sub  Clock_cycle (Clock_high)
   execute  Clock_high
   execute  Clock_low
end sub

!*********************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest serial input right D0 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D0_0
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D0_1
end unit

unit   "awaretest serial input right D1 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D1_1
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D1_0
end unit

unit   "awaretest serial input right D2 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D2_0
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D2_1
end unit

unit   "awaretest serial input right D3 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D3_1
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D3_0
end unit

unit   "awaretest serial input right D4 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D4_0
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D4_1
end unit

unit   "awaretest serial input right D5 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D5_1
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D5_0
end unit

unit   "awaretest serial input right D6 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D6_0
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D6_1
end unit

unit   "awaretest serial input right D7 Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_P_D7_1
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_P_D7_0
end unit

unit   "awaretest serial input right H_output Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_H_output_0
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_H_output_1
end unit

unit   "awaretest serial input right A_output Test"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_A_output_1
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_A_output_0
end unit

unit   "awaretest serial input left D0 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D0_1
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D0_0
end unit

unit   "awaretest serial input left D1 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D1_0
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D1_1
end unit

unit   "awaretest serial input left D2 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D2_1
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D2_0
end unit

unit   "awaretest serial input left D3 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D3_0
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D3_1
end unit

unit   "awaretest serial input left D4 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D4_1
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D4_0
end unit

unit   "awaretest serial input left D5 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D5_0
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D5_1
end unit

unit   "awaretest serial input left D6 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D6_1
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D6_0
end unit

unit   "awaretest serial input left D7 Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_P_D7_0
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_P_D7_1
end unit

unit   "awaretest serial input left H_output Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_H_output_1
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_H_output_0
end unit

unit   "awaretest serial input left A_output Test"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_A_output_0
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_A_output_1
end unit

unit  "serial input right"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_10101010_10_ksd_right
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_01010101_01_ksd_right
   execute  Serial_input_right_high
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_10101010_10_ksd_right
end unit

unit  "serial input left"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_01010101_01_ksd_left
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_10101010_10_ksd_left
   execute  Serial_input_left_high
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_01010101_01_ksd_left
end unit

unit  "parallel input, shift right"
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_01010101_01
   execute  Parallel_input_10101010
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_10101010_10
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_01010101_01
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_X0101010_X0
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_XX010101_X1
end unit

unit  "parallel input, shift left"
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_10
   execute  Outputs_01010101_01
   execute  Parallel_input_10101010
   call  Clock_cycle (Clock_high__load)
   execute  Function_10
   execute  Outputs_10101010_10
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_10
   execute  Outputs_01010101_01
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_1010101X_1X
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_010101XX_0X
end unit

unit  "parallel load and hold"
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_00
   execute  Outputs_01010101_01
   execute  Parallel_input_10101010
   call  Clock_cycle (Clock_high__load)
   execute  Function_00
   execute  Outputs_10101010_10
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_00
   execute  Outputs_01010101_01
   execute  Parallel_input_10101010
   execute  Clock_Low__hold
   call  Clock_cycle (Clock_high__hold)
   execute  Outputs_01010101_01
end unit

unit  "test clear, shift right available"
   repeat   8 times
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_11111111_11_ksd_right
   execute  Clear_low
   execute  Clock_high__clear
end unit

unit  "test clear, shift left available"
   repeat   8 times
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_11111111_11_ksd_left
   execute  Clear_low
   execute  Clock_high__clear
end unit

unit  "test clear, parallel input"
   execute  Parallel_input_11111111
   call  Clock_cycle (Clock_high__load)
   execute  Function_00
   execute  Outputs_11111111_11
   execute  Clear_low
   execute  Clock_high__clear
end unit

unit  "circular shift right"
     tied      Serial_input_right, H_output
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_01010101_01
   execute  Parallel_input_10101010
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_10101010_10
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_01010101_01
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_10101010_10
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_01010101_01
end unit

unit  "circular shift left"
     tied      Serial_input_left, A_output
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_10
   execute  Outputs_01010101_01
   execute  Parallel_input_10101010
   call  Clock_cycle (Clock_high__load)
   execute  Function_10
   execute  Outputs_10101010_10
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_10
   execute  Outputs_01010101_01
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_10101010_10
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_01010101_01
end unit

!*****TESTS FOR DISABLE **************************

unit  disable test "Disable Test for serial input right"
   repeat   4 times
      execute  Serial_input_right_low
      call  Clock_cycle (Clock_high__serial_right)
      execute  Serial_input_right_high
      call  Clock_cycle (Clock_high__serial_right)
   end repeat
   execute  Outputs_10101010_10_ksd_right__D
   execute  Serial_input_right_low
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_01010101_01_ksd_right__D
   execute  Serial_input_right_high
   call  Clock_cycle (Clock_high__serial_right)
   execute  Outputs_10101010_10_ksd_right__D
end unit

unit  disable test "Disable Test for serial input left"
   repeat   4 times
      execute  Serial_input_left_low
      call  Clock_cycle (Clock_high__serial_left)
      execute  Serial_input_left_high
      call  Clock_cycle (Clock_high__serial_left)
   end repeat
   execute  Outputs_01010101_01_ksd_left__D
   execute  Serial_input_left_low
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_10101010_10_ksd_left__D
   execute  Serial_input_left_high
   call  Clock_cycle (Clock_high__serial_left)
   execute  Outputs_01010101_01_ksd_left__D
end unit

unit  disable test "Disable Test for parallel input, shift right"
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_01010101_01__D
   execute  Parallel_input_10101010
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_10101010_10__D
   execute  Parallel_input_01010101
   call  Clock_cycle (Clock_high__load)
   execute  Function_01
   execute  Outputs_01010101_01__D
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_X0101010_X0__D
   call  Clock_cycle (Clock_high__shift)
   execute  Outputs_XX010101_X1__D
end unit

!    End of test
