!!!!    6    0    1  986590078  V463d                                         

! Device           : 6515l
! Function         : Static RAM 1k x 8
! revision         : B.01.00
! safeguard        : med_out_mos
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

sequential

warning "Pull-ups are required to test high-impedance outputs."

assign      VCC                 to pins           24
assign      GND                 to pins           12

assign      Address             to pins           22,23,1,2,3,4,5,6,7,8
assign      Chip_enable_bar     to pins           18
assign      Write_bar           to pins           21
assign      Output_enable_bar   to pins           20
assign      Data                to pins           17,16,15,14,13,11,10,9
assign      Data_D0             to pins   9    !AT Added for minimum pin test.
assign      Data_D1             to pins   10   !AT Added for minimum pin test.
assign      Data_D2             to pins   11   !AT Added for minimum pin test.
assign      Data_D3             to pins   13   !AT Added for minimum pin test.
assign      Data_D4             to pins   14   !AT Added for minimum pin test.
assign      Data_D5             to pins   15   !AT Added for minimum pin test.
assign      Data_D6             to pins   16   !AT Added for minimum pin test.
assign      Data_D7             to pins   17   !AT Added for minimum pin test.

assign      Y                   to pins           19

family      TTL

power       VCC, GND

inputs      Address, Chip_enable_bar, Write_bar, Y, Output_enable_bar

bidirectional       Data
bidirectional  Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for min. pin test.
bidirectional  Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for min. pin test.

when     Chip_enable_bar   is "1"   inactive Data
when     Write_bar         is "1"   outputs  Data
when     Write_bar         is "0"   inputs   Data

trace    Data  to  Address,Chip_enable_bar,Write_bar,Y,Output_enable_bar

disable       Data        with        Chip_enable_bar      to       "1"

set load on groups Data to pull up
!*****************************************************************************
!*****************************************************************************

vector      Address_0000000000
     set    Address             to                "0000000000"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0000000001
     set    Address             to                "0000000001"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0000000011
     set    Address             to                "0000000011"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0000000111
     set    Address             to                "0000000111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0000001111
     set    Address             to                "0000001111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0000011111
     set    Address             to                "0000011111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0000111111
     set    Address             to                "0000111111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0001111111
     set    Address             to                "0001111111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0011111111
     set    Address             to                "0011111111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_0111111111
     set    Address             to                "0111111111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Address_1111111111
     set    Address             to                "1111111111"
     set    Chip_enable_bar     to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_read_00000000
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000000"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_00000001
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000001"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_00000011
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000011"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_00000111
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000111"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_00001111
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00001111"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_00011111
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00011111"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_00111111
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00111111"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_01111111
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "01111111"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_11111111
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "11111111"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_11111110
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "11111110"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_11111100
     receive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "11111100"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_write_00000000
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000000"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_00000001
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000001"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_00000011
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000011"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_00000111
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00000111"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_00001111
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00001111"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_00011111
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00011111"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_00111111
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "00111111"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_01111111
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "01111111"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_11111111
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "11111111"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_11111110
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "11111110"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_11111100
     drive Data
     set    Chip_enable_bar     to                "0"
     set    Data                to                "11111100"
     set    Write_bar           to                "0"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

vector      End_cycle
     set    Chip_enable_bar     to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "0"
     set    Output_enable_bar   to                "1"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector      Data_read_D0_0
     receive Data_D0
     set    Chip_enable_bar     to                "0"
     set    Data_D0             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D0_1
     receive Data_D0
     set    Chip_enable_bar     to                "0"
     set    Data_D0             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D1_0
     receive Data_D1
     set    Chip_enable_bar     to                "0"
     set    Data_D1             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D1_1
     receive Data_D1
     set    Chip_enable_bar     to                "0"
     set    Data_D1             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D2_0
     receive Data_D2
     set    Chip_enable_bar     to                "0"
     set    Data_D2             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D2_1
     receive Data_D2
     set    Chip_enable_bar     to                "0"
     set    Data_D2             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D3_0
     receive Data_D3
     set    Chip_enable_bar     to                "0"
     set    Data_D3             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D3_1
     receive Data_D3
     set    Chip_enable_bar     to                "0"
     set    Data_D3             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D4_0
     receive Data_D4
     set    Chip_enable_bar     to                "0"
     set    Data_D4             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D4_1
     receive Data_D4
     set    Chip_enable_bar     to                "0"
     set    Data_D4             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D5_0
     receive Data_D5
     set    Chip_enable_bar     to                "0"
     set    Data_D5             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D5_1
     receive Data_D5
     set    Chip_enable_bar     to                "0"
     set    Data_D5             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D6_0
     receive Data_D6
     set    Chip_enable_bar     to                "0"
     set    Data_D6             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D6_1
     receive Data_D6
     set    Chip_enable_bar     to                "0"
     set    Data_D6             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D7_0
     receive Data_D7
     set    Chip_enable_bar     to                "0"
     set    Data_D7             to                "0"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_read_D7_1
     receive Data_D7
     set    Chip_enable_bar     to                "0"
     set    Data_D7             to                "1"
     set    Write_bar           to                "1"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "0"
end vector

vector      Data_write_D0_0
     drive Data_D0
     set    Chip_enable_bar     to                "0"
     set    Data_D0             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D0_1
     drive Data_D0
     set    Chip_enable_bar     to                "0"
     set    Data_D0             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D1_0
     drive Data_D1
     set    Chip_enable_bar     to                "0"
     set    Data_D1             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D1_1
     drive Data_D1
     set    Chip_enable_bar     to                "0"
     set    Data_D1             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D2_0
     drive Data_D2
     set    Chip_enable_bar     to                "0"
     set    Data_D2             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D2_1
     drive Data_D2
     set    Chip_enable_bar     to                "0"
     set    Data_D2             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D3_0
     drive Data_D3
     set    Chip_enable_bar     to                "0"
     set    Data_D3             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D3_1
     drive Data_D3
     set    Chip_enable_bar     to                "0"
     set    Data_D3             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D4_0
     drive Data_D4
     set    Chip_enable_bar     to                "0"
     set    Data_D4             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D4_1
     drive Data_D4
     set    Chip_enable_bar     to                "0"
     set    Data_D4             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D5_0
     drive Data_D5
     set    Chip_enable_bar     to                "0"
     set    Data_D5             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D5_1
     drive Data_D5
     set    Chip_enable_bar     to                "0"
     set    Data_D5             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D6_0
     drive Data_D6
     set    Chip_enable_bar     to                "0"
     set    Data_D6             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D6_1
     drive Data_D6
     set    Chip_enable_bar     to                "0"
     set    Data_D6             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D7_0
     drive Data_D7
     set    Chip_enable_bar     to                "0"
     set    Data_D7             to                "0"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

vector      Data_write_D7_1
     drive Data_D7
     set    Chip_enable_bar     to                "0"
     set    Data_D7             to                "1"
     set    Write_bar           to                "0"
     set    Y                   to                "1"
     set    Output_enable_bar   to                "1"
end vector

!*****************************************************************************
!*****************************************************************************

sub         R_W_data (Address,Data)
     execute          Address
     execute          Data
     execute          End_cycle
end sub

!*****************************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest D0 Test"

     call             R_W_data (Address_0000000000,Data_write_D0_0)
     call             R_W_data (Address_0000000000,Data_read_D0_0)

     call             R_W_data (Address_0000000000,Data_write_D0_1)
     call             R_W_data (Address_0000000000,Data_read_D0_1)

end unit

unit   "awaretest D1 Test"

     call             R_W_data (Address_0000000000,Data_write_D1_0)
     call             R_W_data (Address_0000000000,Data_read_D1_0)

     call             R_W_data (Address_0000000000,Data_write_D1_1)
     call             R_W_data (Address_0000000000,Data_read_D1_1)

end unit

unit   "awaretest D2 Test"

     call             R_W_data (Address_0000000000,Data_write_D2_0)
     call             R_W_data (Address_0000000000,Data_read_D2_0)

     call             R_W_data (Address_0000000000,Data_write_D2_1)
     call             R_W_data (Address_0000000000,Data_read_D2_1)

end unit

unit   "awaretest D3 Test"

     call             R_W_data (Address_0000000000,Data_write_D3_0)
     call             R_W_data (Address_0000000000,Data_read_D3_0)

     call             R_W_data (Address_0000000000,Data_write_D3_1)
     call             R_W_data (Address_0000000000,Data_read_D3_1)

end unit

unit   "awaretest D4 Test"

     call             R_W_data (Address_0000000000,Data_write_D4_0)
     call             R_W_data (Address_0000000000,Data_read_D4_0)

     call             R_W_data (Address_0000000000,Data_write_D4_1)
     call             R_W_data (Address_0000000000,Data_read_D4_1)

end unit

unit   "awaretest D5 Test"

     call             R_W_data (Address_0000000000,Data_write_D5_0)
     call             R_W_data (Address_0000000000,Data_read_D5_0)

     call             R_W_data (Address_0000000000,Data_write_D5_1)
     call             R_W_data (Address_0000000000,Data_read_D5_1)

end unit

unit   "awaretest D6 Test"

     call             R_W_data (Address_0000000000,Data_write_D6_0)
     call             R_W_data (Address_0000000000,Data_read_D6_0)

     call             R_W_data (Address_0000000000,Data_write_D6_1)
     call             R_W_data (Address_0000000000,Data_read_D6_1)

end unit

unit   "awaretest D7 Test"

     call             R_W_data (Address_0000000000,Data_write_D7_0)
     call             R_W_data (Address_0000000000,Data_read_D7_0)

     call             R_W_data (Address_0000000000,Data_write_D7_1)
     call             R_W_data (Address_0000000000,Data_read_D7_1)

end unit

unit        "Ram Test"

!    initialize ram
     call             R_W_data (Address_0000000000,Data_write_00000000)
     call             R_W_data (Address_0000000001,Data_write_00000001)
     call             R_W_data (Address_0000000011,Data_write_00000011)
     call             R_W_data (Address_0000000111,Data_write_00000111)
     call             R_W_data (Address_0000001111,Data_write_00001111)
     call             R_W_data (Address_0000011111,Data_write_00011111)
     call             R_W_data (Address_0000111111,Data_write_00111111)
     call             R_W_data (Address_0001111111,Data_write_01111111)
     call             R_W_data (Address_0011111111,Data_write_11111111)
     call             R_W_data (Address_0111111111,Data_write_11111110)
     call             R_W_data (Address_1111111111,Data_write_11111100)

!    test ram cells
     call             R_W_data (Address_0000000000,Data_write_00000000)
     call             R_W_data (Address_0000000001,Data_write_00000001)
     call             R_W_data (Address_0000000011,Data_write_00000011)
     call             R_W_data (Address_0000000111,Data_write_00000111)
     call             R_W_data (Address_0000001111,Data_write_00001111)
     call             R_W_data (Address_0000011111,Data_write_00011111)
     call             R_W_data (Address_0000111111,Data_write_00111111)
     call             R_W_data (Address_0001111111,Data_write_01111111)
     call             R_W_data (Address_0011111111,Data_write_11111111)
     call             R_W_data (Address_0111111111,Data_write_11111110)
     call             R_W_data (Address_1111111111,Data_write_11111100)

     call             R_W_data (Address_0000000000,Data_read_00000000)
     call             R_W_data (Address_0000000001,Data_read_00000001)
     call             R_W_data (Address_0000000011,Data_read_00000011)
     call             R_W_data (Address_0000000111,Data_read_00000111)
     call             R_W_data (Address_0000001111,Data_read_00001111)
     call             R_W_data (Address_0000011111,Data_read_00011111)
     call             R_W_data (Address_0000111111,Data_read_00111111)
     call             R_W_data (Address_0001111111,Data_read_01111111)
     call             R_W_data (Address_0011111111,Data_read_11111111)
     call             R_W_data (Address_0111111111,Data_read_11111110)
     call             R_W_data (Address_1111111111,Data_read_11111100)

end unit


!     End of test
