!!!!    6    0    1  987032177  V6494                                         

! Device           : 4508
! Function         : Latch 3_State dual_4_bit
! revision         : B.01.00
! safeguard        : standard_cmos
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

sequential

warning "Pull-ups are required to test high-impedance outputs."

vector cycle 1u
receive delay 900n

assign VDD            to pins 24
assign VSS            to pins 12

assign E1_Reset       to pins 1
assign E1_Strobe      to pins 2
assign E1_Disable     to pins 3

assign E1_Data_In     to pins 10,8,6,4
assign E1_Data_In_D0  to pins 4            !AT Added for minimum pin test.
assign E1_Data_In_D1  to pins 6            !AT Added for minimum pin test.
assign E1_Data_In_D2  to pins 8            !AT Added for minimum pin test.
assign E1_Data_In_D3  to pins 10           !AT Added for minimum pin test.

assign E1_Data_Out    to pins 11,9,7,5
assign E1_Data_Out_D0 to pins 5            !AT Added for minimum pin test.
assign E1_Data_Out_D1 to pins 7            !AT Added for minimum pin test.
assign E1_Data_Out_D2 to pins 9            !AT Added for minimum pin test.
assign E1_Data_Out_D3 to pins 11           !AT Added for minimum pin test.

assign E2_Reset       to pins 13
assign E2_Strobe      to pins 14
assign E2_Disable     to pins 15

assign E2_Data_In     to pins 22,20,18,16
assign E2_Data_In_D0  to pins 16           !AT Added for minimum pin test.
assign E2_Data_In_D1  to pins 18           !AT Added for minimum pin test.
assign E2_Data_In_D2  to pins 20           !AT Added for minimum pin test.
assign E2_Data_In_D3  to pins 22           !AT Added for minimum pin test.

assign E2_Data_Out    to pins 23,21,19,17
assign E2_Data_Out_D0 to pins 17           !AT Added for minimum pin test.
assign E2_Data_Out_D1 to pins 19           !AT Added for minimum pin test.
assign E2_Data_Out_D2 to pins 21           !AT Added for minimum pin test.
assign E2_Data_Out_D3 to pins 23           !AT Added for minimum pin test.

power  VDD, VSS
family CMOS

inputs E1_Reset, E1_Strobe, E1_Disable, E1_Data_In
inputs E2_Reset, E2_Strobe, E2_Disable, E2_Data_In
inputs E1_Data_In_D0, E1_Data_In_D1        !AT Added for minimum pin test.
inputs E1_Data_In_D2, E1_Data_In_D3        !AT Added for minimum pin test.
inputs E2_Data_In_D0, E2_Data_In_D1        !AT Added for minimum pin test.
inputs E2_Data_In_D2, E2_Data_In_D3        !AT Added for minimum pin test.

outputs E1_Data_Out, E2_Data_Out
outputs E1_Data_Out_D0, E1_Data_Out_D1     !AT Added for minimum pin test.
outputs E1_Data_Out_D2, E1_Data_Out_D3     !AT Added for minimum pin test.
outputs E2_Data_Out_D0, E2_Data_Out_D1     !AT Added for minimum pin test.
outputs E2_Data_Out_D2, E2_Data_Out_D3     !AT Added for minimum pin test.

disable E1_Data_Out  with  E1_Disable  to  "1"
disable E2_Data_Out  with  E2_Disable  to  "1"

when E1_Disable  is "1" inactive E1_Data_Out
when E2_Disable  is "1" inactive E2_Data_Out

trace E1_Data_Out  to  E1_Reset, E1_Strobe, E1_Disable, E1_Data_In
trace E2_Data_Out  to  E2_Reset, E2_Strobe, E2_Disable, E2_Data_In

!**********************************************************************
!**********************************************************************

vector  E1_Enable_Writing
     set E1_Reset    to "0"
     set E1_Disable  to "0"
     set E1_Strobe   to "1"
end vector

vector  E1_Data_In_ZZZ0
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZZ0"
end vector

vector  E1_Data_In_ZZZ1
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZZ1"
end vector

vector  E1_Data_Out_XXX0
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZZK"
     set E1_Data_Out to "XXX0"
end vector

vector  E1_Data_Out_XXX1
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZZK"
     set E1_Data_Out to "XXX1"
end vector

vector  E1_Data_In_ZZ0Z
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZ0Z"
end vector

vector  E1_Data_In_ZZ1Z
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZ1Z"
end vector

vector  E1_Data_Out_XX0X
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZKZ"
     set E1_Data_Out to "XX0X"
end vector

vector  E1_Data_Out_XX1X
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZZKZ"
     set E1_Data_Out to "XX1X"
end vector

vector  E1_Data_In_Z0ZZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "Z0ZZ"
end vector

vector  E1_Data_In_Z1ZZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "Z1ZZ"
end vector

vector  E1_Data_Out_X0XX
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZKZZ"
     set E1_Data_Out to "X0XX"
end vector

vector  E1_Data_Out_X1XX
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "ZKZZ"
     set E1_Data_Out to "X1XX"
end vector

vector  E1_Data_In_0ZZZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "0ZZZ"
end vector

vector  E1_Data_In_1ZZZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "1ZZZ"
end vector

vector  E1_Data_Out_0XXX
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "KZZZ"
     set E1_Data_Out to "0XXX"
end vector

vector  E1_Data_Out_1XXX
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "K"
     set E1_Data_In  to "KZZZ"
     set E1_Data_Out to "1XXX"
end vector

vector  E1_Latch_Data__ZZZK
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "0"
     set E1_Data_In  to "ZZZK"
end vector

vector  E1_Latch_Data__ZZKZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "0"
     set E1_Data_In  to "ZZKZ"
end vector

vector  E1_Latch_Data__ZKZZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "0"
     set E1_Data_In  to "ZKZZ"
end vector

vector  E1_Latch_Data__KZZZ
     set E1_Reset    to "K"
     set E1_Disable  to "0"
     set E1_Strobe   to "0"
     set E1_Data_In  to "KZZZ"
end vector

vector  E1_Reset_Device
     set E1_Reset    to "1"
     set E1_Disable  to "0"
     set E1_Data_Out to "0000"
end vector

!*************************************************************************

vector  E2_Enable_Writing
     set E2_Reset    to "0"
     set E2_Disable  to "0"
     set E2_Strobe   to "1"
end vector

vector  E2_Data_In_ZZZ0
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZZ0"
end vector

vector  E2_Data_In_ZZZ1
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZZ1"
end vector

vector  E2_Data_Out_XXX0
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZZK"
     set E2_Data_Out to "XXX0"
end vector

vector  E2_Data_Out_XXX1
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZZK"
     set E2_Data_Out to "XXX1"
end vector

vector  E2_Data_In_ZZ0Z
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZ0Z"
end vector

vector  E2_Data_In_ZZ1Z
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZ1Z"
end vector

vector  E2_Data_Out_XX0X
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZKZ"
     set E2_Data_Out to "XX0X"
end vector

vector  E2_Data_Out_XX1X
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZZKZ"
     set E2_Data_Out to "XX1X"
end vector

vector  E2_Data_In_Z0ZZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "Z0ZZ"
end vector

vector  E2_Data_In_Z1ZZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "Z1ZZ"
end vector

vector  E2_Data_Out_X0XX
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZKZZ"
     set E2_Data_Out to "X0XX"
end vector

vector  E2_Data_Out_X1XX
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "ZKZZ"
     set E2_Data_Out to "X1XX"
end vector

vector  E2_Data_In_0ZZZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "0ZZZ"
end vector

vector  E2_Data_In_1ZZZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "1ZZZ"
end vector

vector  E2_Data_Out_0XXX
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "KZZZ"
     set E2_Data_Out to "0XXX"
end vector

vector  E2_Data_Out_1XXX
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "K"
     set E2_Data_In  to "KZZZ"
     set E2_Data_Out to "1XXX"
end vector

vector  E2_Latch_Data__ZZZK
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "0"
     set E2_Data_In  to "ZZZK"
end vector

vector  E2_Latch_Data__ZZKZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "0"
     set E2_Data_In  to "ZZKZ"
end vector

vector  E2_Latch_Data__ZKZZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "0"
     set E2_Data_In  to "ZKZZ"
end vector

vector  E2_Latch_Data__KZZZ
     set E2_Reset    to "K"
     set E2_Disable  to "0"
     set E2_Strobe   to "0"
     set E2_Data_In  to "KZZZ"
end vector

vector  E2_Reset_Device
     set E2_Reset    to "1"
     set E2_Disable  to "0"
     set E2_Data_Out to "0000"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector  E1_Data_In_D0_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D0  to "0"
end vector

vector  E1_Data_In_D0_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D0  to "1"
end vector

vector  E1_Data_Out_D0_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D0  to "K"
     set E1_Data_Out_D0 to "0"
end vector

vector  E1_Data_Out_D0_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D0  to "K"
     set E1_Data_Out_D0 to "1"
end vector

vector  E1_Data_In_D1_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D1  to "0"
end vector

vector  E1_Data_In_D1_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D1  to "1"
end vector

vector  E1_Data_Out_D1_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D1  to "K"
     set E1_Data_Out_D1 to "0"
end vector

vector  E1_Data_Out_D1_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D1  to "K"
     set E1_Data_Out_D1 to "1"
end vector

vector  E1_Data_In_D2_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D2  to "0"
end vector

vector  E1_Data_In_D2_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D2  to "1"
end vector

vector  E1_Data_Out_D2_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D2  to "K"
     set E1_Data_Out_D2 to "0"
end vector

vector  E1_Data_Out_D2_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D2  to "K"
     set E1_Data_Out_D2 to "1"
end vector

vector  E1_Data_In_D3_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D3  to "0"
end vector

vector  E1_Data_In_D3_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D3  to "1"
end vector

vector  E1_Data_Out_D3_0
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D3  to "K"
     set E1_Data_Out_D3 to "0"
end vector

vector  E1_Data_Out_D3_1
     set E1_Reset       to "K"
     set E1_Disable     to "0"
     set E1_Strobe      to "K"
     set E1_Data_In_D3  to "K"
     set E1_Data_Out_D3 to "1"
end vector

vector  E1_Reset_Device_Dx
     set E1_Reset       to "1"
     set E1_Disable     to "0"
end vector

!*************************************************************************

vector  E2_Data_In_D0_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D0  to "0"
end vector

vector  E2_Data_In_D0_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D0  to "1"
end vector

vector  E2_Data_Out_D0_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D0  to "K"
     set E2_Data_Out_D0 to "0"
end vector

vector  E2_Data_Out_D0_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D0  to "K"
     set E2_Data_Out_D0 to "1"
end vector

vector  E2_Data_In_D1_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D1  to "0"
end vector

vector  E2_Data_In_D1_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D1  to "1"
end vector

vector  E2_Data_Out_D1_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D1  to "K"
     set E2_Data_Out_D1 to "0"
end vector

vector  E2_Data_Out_D1_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D1  to "K"
     set E2_Data_Out_D1 to "1"
end vector

vector  E2_Data_In_D2_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D2  to "0"
end vector

vector  E2_Data_In_D2_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D2  to "1"
end vector

vector  E2_Data_Out_D2_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D2  to "K"
     set E2_Data_Out_D2 to "0"
end vector

vector  E2_Data_Out_D2_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D2  to "K"
     set E2_Data_Out_D2 to "1"
end vector

vector  E2_Data_In_D3_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D3  to "0"
end vector

vector  E2_Data_In_D3_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D3  to "1"
end vector

vector  E2_Data_Out_D3_0
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D3  to "K"
     set E2_Data_Out_D3 to "0"
end vector

vector  E2_Data_Out_D3_1
     set E2_Reset       to "K"
     set E2_Disable     to "0"
     set E2_Strobe      to "K"
     set E2_Data_In_D3  to "K"
     set E2_Data_Out_D3 to "1"
end vector

vector  E2_Reset_Device_Dx
     set E2_Reset       to "1"
     set E2_Disable     to "0"
end vector

!*************************************************************************
!*************************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest Element 1, D0 Test"
     execute E1_Enable_Writing
     execute E1_Data_In_D0_0
     execute E1_Data_Out_D0_0
     execute E1_Data_In_D0_1
     execute E1_Data_Out_D0_1
     execute E1_Reset_Device_Dx
end unit

unit   "awaretest Element 1, D1 Test"
     execute E1_Enable_Writing
     execute E1_Data_In_D1_0
     execute E1_Data_Out_D1_0
     execute E1_Data_In_D1_1
     execute E1_Data_Out_D1_1
     execute E1_Reset_Device_Dx
end unit

unit   "awaretest Element 1, D2 Test"
     execute E1_Enable_Writing
     execute E1_Data_In_D2_0
     execute E1_Data_Out_D2_0
     execute E1_Data_In_D2_1
     execute E1_Data_Out_D2_1
     execute E1_Reset_Device_Dx
end unit

unit   "awaretest Element 1, D3 Test"
     execute E1_Enable_Writing
     execute E1_Data_In_D3_0
     execute E1_Data_Out_D3_0
     execute E1_Data_In_D3_1
     execute E1_Data_Out_D3_1
     execute E1_Reset_Device_Dx
end unit

!*************************************************************************

unit   "awaretest Element 2, D0 Test"
     execute E2_Enable_Writing
     execute E2_Data_In_D0_0
     execute E2_Data_Out_D0_0
     execute E2_Data_In_D0_1
     execute E2_Data_Out_D0_1
     execute E2_Reset_Device_Dx
end unit

unit   "awaretest Element 2, D1 Test"
     execute E2_Enable_Writing
     execute E2_Data_In_D1_0
     execute E2_Data_Out_D1_0
     execute E2_Data_In_D1_1
     execute E2_Data_Out_D1_1
     execute E2_Reset_Device_Dx
end unit

unit   "awaretest Element 2, D2 Test"
     execute E2_Enable_Writing
     execute E2_Data_In_D2_0
     execute E2_Data_Out_D2_0
     execute E2_Data_In_D2_1
     execute E2_Data_Out_D2_1
     execute E2_Reset_Device_Dx
end unit

unit   "awaretest Element 2, D3 Test"
     execute E2_Enable_Writing
     execute E2_Data_In_D3_0
     execute E2_Data_Out_D3_0
     execute E2_Data_In_D3_1
     execute E2_Data_Out_D3_1
     execute E2_Reset_Device_Dx
end unit

!    Device tested as two totally separate elements. Each element is tested
!    one bit at a time, so that any topological variations may be covered.


unit "Element 1, latch 0 test"
     execute E1_Enable_Writing
     execute E1_Data_In_ZZZ0
     execute E1_Data_Out_XXX0
     execute E1_Data_In_ZZZ1
     execute E1_Data_Out_XXX1
     execute E1_Latch_Data__ZZZK
     execute E1_Data_In_ZZZ0
     execute E1_Data_Out_XXX1
     execute E1_Reset_Device
end unit

unit "Element 1, latch 1 test"
     execute E1_Enable_Writing
     execute E1_Data_In_ZZ0Z
     execute E1_Data_Out_XX0X
     execute E1_Data_In_ZZ1Z
     execute E1_Data_Out_XX1X
     execute E1_Latch_Data__ZZKZ
     execute E1_Data_In_ZZ0Z
     execute E1_Data_Out_XX1X
     execute E1_Reset_Device
end unit

unit "Element 1, latch 2 test"
     execute E1_Enable_Writing
     execute E1_Data_In_Z0ZZ
     execute E1_Data_Out_X0XX
     execute E1_Data_In_Z1ZZ
     execute E1_Data_Out_X1XX
     execute E1_Latch_Data__ZKZZ
     execute E1_Data_In_Z0ZZ
     execute E1_Data_Out_X1XX
     execute E1_Reset_Device
end unit

unit "Element 1, latch 3 test"
     execute E1_Enable_Writing
     execute E1_Data_In_0ZZZ
     execute E1_Data_Out_0XXX
     execute E1_Data_In_1ZZZ
     execute E1_Data_Out_1XXX
     execute E1_Latch_Data__KZZZ
     execute E1_Data_In_0ZZZ
     execute E1_Data_Out_1XXX
     execute E1_Reset_Device
end unit

!*************************************************************************

unit "Element 2, latch 0 test"
     execute E2_Enable_Writing
     execute E2_Data_In_ZZZ0
     execute E2_Data_Out_XXX0
     execute E2_Data_In_ZZZ1
     execute E2_Data_Out_XXX1
     execute E2_Latch_Data__ZZZK
     execute E2_Data_In_ZZZ0
     execute E2_Data_Out_XXX1
     execute E2_Reset_Device
end unit

unit "Element 2, latch 1 test"
     execute E2_Enable_Writing
     execute E2_Data_In_ZZ0Z
     execute E2_Data_Out_XX0X
     execute E2_Data_In_ZZ1Z
     execute E2_Data_Out_XX1X
     execute E2_Latch_Data__ZZKZ
     execute E2_Data_In_ZZ0Z
     execute E2_Data_Out_XX1X
     execute E2_Reset_Device
end unit

unit "Element 2, latch 2 test"
     execute E2_Enable_Writing
     execute E2_Data_In_Z0ZZ
     execute E2_Data_Out_X0XX
     execute E2_Data_In_Z1ZZ
     execute E2_Data_Out_X1XX
     execute E2_Latch_Data__ZKZZ
     execute E2_Data_In_Z0ZZ
     execute E2_Data_Out_X1XX
     execute E2_Reset_Device
end unit

unit "Element 2, latch 3 test"
     execute E2_Enable_Writing
     execute E2_Data_In_0ZZZ
     execute E2_Data_Out_0XXX
     execute E2_Data_In_1ZZZ
     execute E2_Data_Out_1XXX
     execute E2_Latch_Data__KZZZ
     execute E2_Data_In_0ZZZ
     execute E2_Data_Out_1XXX
     execute E2_Reset_Device
end unit

!    End of Test



