!!!!    6    0    1  986784339  Vdf58                                         

! Device           : 14552
! Function         : Static RAM 3-state 64 x 4
! revision         : B.01.00
! safeguard        : standard_cmos
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

vector cycle 6.5u
receive delay 6.4u

warning "Pull-ups are required to test high-impedance outputs."

assign        VCC              to pins             24
assign        GND              to pins             12

assign        Mode             to pins             1
assign        Strobe_bar       to pins             2
assign        Data_out         to pins             9,7,5,3
assign        Data_out_D0      to pins 3    !AT Added for minimum pin test.
assign        Data_out_D1      to pins 5    !AT Added for minimum pin test.
assign        Data_out_D2      to pins 7    !AT Added for minimum pin test.
assign        Data_out_D3      to pins 9    !AT Added for minimum pin test.
assign        Data_in          to pins             10,8,6,4
assign        Data_in_D0       to pins 4    !AT Added for minimum pin test.
assign        Data_in_D1       to pins 6    !AT Added for minimum pin test.
assign        Data_in_D2       to pins 8    !AT Added for minimum pin test.
assign        Data_in_D3       to pins 10   !AT Added for minimum pin test.
assign        Write_bar        to pins             11
assign        Address          to pins             18,17,16,15,14,13
assign        Three_state_bar  to pins             19
assign        Latch_bar        to pins             20
assign        Enable_bar       to pins             21,22,23
assign        Disables         to pins             1,19

power         VCC, GND

family        TTL

inputs        Mode, Strobe_bar, Data_in, Write_bar, Address, Three_state_bar
inputs        Latch_bar, Enable_bar, Disables
inputs Data_in_D0, Data_in_D1, Data_in_D2, Data_in_D3      !AT Added for min pin test.

outputs       Data_out
outputs Data_out_D0, Data_out_D1, Data_out_D2, Data_out_D3 !AT Added for min pin test.

when  Disables       is "11"  inactive    Data_out

trace  Data_out to Mode, Strobe_bar, Data_in, Write_bar, Address
trace  Data_out to Latch_bar, Enable_bar, Disables,Three_state_bar


disable       Data_out     with    Disables     to     "11"

!****************************************************************************
!****************************************************************************


vector   AddressS_000000
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "000000"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   AddressS_000001
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "000001"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   AddressS_000011
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "000011"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   AddressS_000111
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "000111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   AddressS_001111
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "001111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   AddressS_011111
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "011111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   AddressS_111111
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Address           to               "111111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Strobe_true
     set      Mode              to               "1"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Strobe_false
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Read_0000
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "0000"
end vector

vector   Read_0001
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "0001"
end vector

vector   Read_0011
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "0011"
end vector

vector   Read_0111
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "0111"
end vector

vector   Read_1111
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "1111"
end vector

vector   Read_1110
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "1110"
end vector

vector   Read_1100
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out          to               "1100"
end vector

vector   Chip_Enable_001
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "001"
end vector

vector   Chip_Enable_010
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "010"
end vector

vector   Chip_Enable_100
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "100"
end vector

vector   AddressCE_000000
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "000000"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   AddressCE_000001
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "000001"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   AddressCE_000011
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "000011"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   AddressCE_000111
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "000111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   AddressCE_001111
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "001111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   AddressCE_011111
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "011111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   AddressCE_111111
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "111111"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "kkk"
end vector

vector   Enable_000
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Write_bar         to               "1"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Latch_high
     set      Latch_bar         to               "1"
end vector

vector   T_high
     set      Three_state_bar   to               "1"
end vector

vector   Write_true
     set      Mode              to               "0"
     set      Strobe_bar        to               "0"
     set      Data_in           to               "kkkk"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "001"
end vector

vector   Write_0000
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "0000"
end vector

vector   Write_0001
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "0001"
end vector

vector   Write_0011
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "0011"
end vector

vector   Write_0111
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "0111"
end vector

vector   Write_1111
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "1111"
end vector

vector   Write_1110
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "1110"
end vector

vector   Write_1100
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in           to               "1100"
end vector

vector   Write_keep
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Data_in           to               "kkkk"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector   Read_D0_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D0       to               "0"
end vector

vector   Read_D0_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D0       to               "1"
end vector

vector   Read_D1_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D1       to               "0"
end vector

vector   Read_D1_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D1       to               "1"
end vector

vector   Read_D2_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D2       to               "0"
end vector

vector   Read_D2_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D2       to               "1"
end vector

vector   Read_D3_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D3       to               "0"
end vector

vector   Read_D3_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "1"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_out_D3       to               "1"
end vector

vector   Write_D0_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D0        to               "0"
end vector

vector   Write_D0_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D0        to               "1"
end vector

vector   Write_D1_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D1        to               "0"
end vector

vector   Write_D1_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D1        to               "1"
end vector

vector   Write_D2_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D2        to               "0"
end vector

vector   Write_D2_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D2        to               "1"
end vector

vector   Write_D3_0
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D3        to               "0"
end vector

vector   Write_D3_1
     set      Mode              to               "k"
     set      Strobe_bar        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
     set      Data_in_D3        to               "1"
end vector

vector   Write_keep_D0
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Data_in_D0        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Write_keep_D1
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Data_in_D1        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Write_keep_D2
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Data_in_D2        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

vector   Write_keep_D3
     set      Mode              to               "1"
     set      Strobe_bar        to               "1"
     set      Data_in_D3        to               "k"
     set      Write_bar         to               "0"
     set      Address           to               "kkkkkk"
     set      Three_state_bar   to               "0"
     set      Latch_bar         to               "0"
     set      Enable_bar        to               "000"
end vector

!***************************************************************************
!***************************************************************************

sub  ReadS (Address,Data)               ! Read using Strobe
     execute       Latch_high
     execute       Address
     execute       Strobe_true
     execute       Strobe_true
     execute       Strobe_false
     execute       Strobe_false
     execute       Data
end sub

sub  ReadCE (Enable,Address,Data)        ! Read using Chip Enable
     execute       T_high
     execute       Enable
     execute       Address
     execute       Enable_000
     execute       Enable_000
     execute       Enable_000
     execute       Enable_000
     execute       Data
end sub

sub  WriteS (Address,Data)
     execute       Strobe_false
     execute       Address
     execute       Strobe_true
     execute       Data
     execute       Write_keep
     execute       Strobe_false
end sub

sub  WriteCE (Enable,Address,Data)
     execute       Enable
     execute       Address
     execute       Enable_000
     execute       Data
     execute       Write_true
     execute       Enable
end sub

!AT The following subroutines have been added for a minimum pins test.
!AT Vectors in the subroutine "WriteS" reference the entire data bus.
!AT Therefore this subroutine was copied and modified to reference only
!AT a single pin of the data bus. The subroutine "ReadS" did not
!AT require any modification as all references to the data bus are made
!AT via a passed parameter (Data). This reference can be modified in the
!AT call statement.

sub  WriteS_Dx (Address, Data_Dx, Write_keep_Dx)
     execute       Strobe_false
     execute       Address
     execute       Strobe_true
     execute       Data_Dx
     execute       Write_keep_Dx
     execute       Strobe_false
end sub

!*****************************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest D0 Test"

     call     WriteS_Dx (AddressS_000000, Write_D0_0, Write_keep_D0)
     call     ReadS (AddressS_000000, Read_D0_0)

     call     WriteS_Dx (AddressS_000000, Write_D0_1, Write_keep_D0)
     call     ReadS (AddressS_000000, Read_D0_1)

end unit

unit   "awaretest D1 Test"

     call     WriteS_Dx (AddressS_000000, Write_D1_0, Write_keep_D1)
     call     ReadS (AddressS_000000, Read_D1_0)

     call     WriteS_Dx (AddressS_000000, Write_D1_1, Write_keep_D1)
     call     ReadS (AddressS_000000, Read_D1_1)

end unit

unit   "awaretest D2 Test"

     call     WriteS_Dx (AddressS_000000, Write_D2_0, Write_keep_D2)
     call     ReadS (AddressS_000000, Read_D2_0)

     call     WriteS_Dx (AddressS_000000, Write_D2_1, Write_keep_D2)
     call     ReadS (AddressS_000000, Read_D2_1)

end unit

unit   "awaretest D3 Test"

     call     WriteS_Dx (AddressS_000000, Write_D3_0, Write_keep_D3)
     call     ReadS (AddressS_000000, Read_D3_0)

     call     WriteS_Dx (AddressS_000000, Write_D3_1, Write_keep_D3)
     call     ReadS (AddressS_000000, Read_D3_1)

end unit

unit          "Ram_test_using_strobe"

!    initialize Ram

     call     WriteS (AddressS_000000,Write_1111)
     call     WriteS (AddressS_000001,Write_0000)
     call     WriteS (AddressS_000011,Write_0000)
     call     WriteS (AddressS_000111,Write_0000)
     call     WriteS (AddressS_001111,Write_0000)
     call     WriteS (AddressS_011111,Write_0000)
     call     WriteS (AddressS_111111,Write_0000)

!    write greycode to ram cells

     call     WriteS (AddressS_000000,Write_0000)
     call     WriteS (AddressS_000001,Write_0001)
     call     WriteS (AddressS_000011,Write_0011)
     call     WriteS (AddressS_000111,Write_0111)
     call     WriteS (AddressS_001111,Write_1111)
     call     WriteS (AddressS_011111,Write_1110)
     call     WriteS (AddressS_111111,Write_1100)

!    read greycode from ram cells

     call     ReadS (AddressS_000000,Read_0000)
     call     ReadS (AddressS_000001,Read_0001)
     call     ReadS (AddressS_000011,Read_0011)
     call     ReadS (AddressS_000111,Read_0111)
     call     ReadS (AddressS_001111,Read_1111)
     call     ReadS (AddressS_011111,Read_1110)
     call     ReadS (AddressS_111111,Read_1100)

end unit



unit          "Ram_test_using_Chip_Enable"

!    initialize Ram

     call     WriteCE (Chip_Enable_001,AddressCE_000000,Write_0000)
     call     WriteCE (Chip_Enable_001,AddressCE_000001,Write_0000)
     call     WriteCE (Chip_Enable_001,AddressCE_000011,Write_0000)
     call     WriteCE (Chip_Enable_001,AddressCE_000111,Write_0000)
     call     WriteCE (Chip_Enable_001,AddressCE_001111,Write_0000)
     call     WriteCE (Chip_Enable_001,AddressCE_011111,Write_0000)
     call     WriteCE (Chip_Enable_001,AddressCE_111111,Write_0000)

!    write greycode to ram cells

     call     WriteCE (Chip_Enable_001,AddressCE_000000,Write_0000)
     call     WriteCE (Chip_Enable_010,AddressCE_000001,Write_0001)
     call     WriteCE (Chip_Enable_100,AddressCE_000011,Write_0011)
     call     WriteCE (Chip_Enable_001,AddressCE_000111,Write_0111)
     call     WriteCE (Chip_Enable_010,AddressCE_001111,Write_1111)
     call     WriteCE (Chip_Enable_100,AddressCE_011111,Write_1110)
     call     WriteCE (Chip_Enable_001,AddressCE_111111,Write_1100)

!    read greycode from ram cells

     call     ReadCE (Chip_Enable_001,AddressCE_000000,Read_0000)
     call     ReadCE (Chip_Enable_010,AddressCE_000001,Read_0001)
     call     ReadCE (Chip_Enable_100,AddressCE_000011,Read_0011)
     call     ReadCE (Chip_Enable_001,AddressCE_000111,Read_0111)
     call     ReadCE (Chip_Enable_010,AddressCE_001111,Read_1111)
     call     ReadCE (Chip_Enable_100,AddressCE_011111,Read_1110)
     call     ReadCE (Chip_Enable_001,AddressCE_111111,Read_1100)

end unit



!  End of test

