!!!!    6    0    1  986757376  Veca4                                         

! Device           : 10145
! Function         : Static RAM oc 16 x 4
! revision         : B.01.00
! safeguard        : standard_ecl
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

sequential

assign    VCC1           to pins   16
assign    VCC2           to pins   16
assign    VEE            to pins    8

assign    Address        to pins   6,7,9,10

assign    Data_in        to pins   12,11,4,5
assign    Data_in_D0     to pins   5    !AT Added for minimum pin test.
assign    Data_in_D1     to pins   4    !AT Added for minimum pin test.
assign    Data_in_D2     to pins   11   !AT Added for minimum pin test.
assign    Data_in_D3     to pins   12   !AT Added for minimum pin test.

assign    Data_out       to pins   14,15,1,2
assign    Data_out_D0    to pins   2    !AT Added for minimum pin test.
assign    Data_out_D1    to pins   1    !AT Added for minimum pin test.
assign    Data_out_D2    to pins   15   !AT Added for minimum pin test.
assign    Data_out_D3    to pins   14   !AT Added for minimum pin test.

assign    Chip_select_bar     to pins   3
assign    Write_enable_bar    to pins   13

family    ECL

power     VCC1, VCC2, VEE

inputs    Data_in, Address, Chip_select_bar, Write_enable_bar
inputs  Data_in_D0, Data_in_D1, Data_in_D2, Data_in_D3     !AT Added for min pin test.

outputs   Data_out
outputs Data_out_D0, Data_out_D1, Data_out_D2, Data_out_D3 !AT Added for min pin test.

disable   Data_out    with   Chip_select_bar     to   "1"
disable   Data_out    with   Write_enable_bar    to   "0"

trace Data_out  to  Data_in, Address, Chip_select_bar
trace Data_out  to  Write_enable_bar

!***************************************************************
!***************************************************************

vector    Chip_select
     set  Address             to   "kkkk"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "1"
end vector

vector    Write_enable_low
     set  Address             to   "kkkk"
     set  Data_in             to   "kkkk"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "0"
end vector

vector    Write_enable_high
     set  Address             to   "kkkk"
     set  Data_in             to   "kkkk"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "1"
end vector

vector    Disable
     set  Chip_select_bar     to   "1"
     set  Write_enable_bar    to   "1"
end vector

vector    Address_0000
     initialize to  Disable
     set  Address   to   "0000"
end vector

vector    Address_0001
     initialize to  Disable
     set  Address   to   "0001"
end vector

vector    Address_0010
     initialize to  Disable
     set  Address   to   "0010"
end vector

vector    Address_0011
     initialize to  Disable
     set  Address   to   "0011"
end vector

vector    Address_0100
     initialize to  Disable
     set  Address   to   "0100"
end vector

vector    Address_0101
     initialize to  Disable
     set  Address   to   "0101"
end vector

vector    Address_0110
     initialize to  Disable
     set  Address   to   "0110"
end vector

vector    Address_0111
     initialize to  Disable
     set  Address   to   "0111"
end vector

vector    Address_1000
     initialize to  Disable
     set  Address   to   "1000"
end vector

vector    Address_1001
     initialize to  Disable
     set  Address   to   "1001"
end vector

vector    Address_1010
     initialize to  Disable
     set  Address   to   "1010"
end vector

vector    Address_1011
     initialize to  Disable
     set  Address   to   "1011"
end vector

vector    Address_1100
     initialize to  Disable
     set  Address   to   "1100"
end vector

vector    Address_1101
     initialize to  Disable
     set  Address   to   "1101"
end vector

vector    Address_1110
     initialize to  Disable
     set  Address   to   "1110"
end vector

vector    Address_1111
     initialize to  Disable
     set  Address   to   "1111"
end vector

vector    Data_write_0000
     initialize to  Chip_select
     set Data_in    to   "0000"
end vector

vector    Data_write_0001
     initialize to  Chip_select
     set Data_in    to   "0001"
end vector

vector    Data_write_0010
     initialize to  Chip_select
     set Data_in    to   "0010"
end vector

vector    Data_write_0011
     initialize to  Chip_select
     set Data_in    to   "0011"
end vector

vector    Data_write_0100
     initialize to  Chip_select
     set Data_in    to   "0100"
end vector

vector    Data_write_0101
     initialize to  Chip_select
     set Data_in    to   "0101"
end vector

vector    Data_write_0110
     initialize to  Chip_select
     set Data_in    to   "0110"
end vector

vector    Data_write_0111
     initialize to  Chip_select
     set Data_in    to   "0111"
end vector

vector    Data_write_1000
     initialize to  Chip_select
     set Data_in    to   "1000"
end vector

vector    Data_write_1001
     initialize to  Chip_select
     set Data_in    to   "1001"
end vector

vector    Data_write_1010
     initialize to  Chip_select
     set Data_in    to   "1010"
end vector

vector    Data_write_1011
     initialize to  Chip_select
     set Data_in    to   "1011"
end vector

vector    Data_write_1100
     initialize to  Chip_select
     set Data_in    to   "1100"
end vector

vector    Data_write_1101
     initialize to  Chip_select
     set Data_in    to   "1101"
end vector

vector    Data_write_1110
     initialize to  Chip_select
     set Data_in    to   "1110"
end vector

vector    Data_write_1111
     initialize to  Chip_select
     set Data_in    to   "1111"
end vector

vector    Data_read_0000
     initialize to  Chip_select
     set Data_out   to   "0000"
end vector

vector    Data_read_0001
     initialize to  Chip_select
     set Data_out   to   "0001"
end vector

vector    Data_read_0010
     initialize to  Chip_select
     set Data_out   to   "0010"
end vector

vector    Data_read_0011
     initialize to  Chip_select
     set Data_out   to   "0011"
end vector

vector    Data_read_0100
     initialize to  Chip_select
     set Data_out   to   "0100"
end vector

vector    Data_read_0101
     initialize to  Chip_select
     set Data_out   to   "0101"
end vector

vector    Data_read_0110
     initialize to  Chip_select
     set Data_out   to   "0110"
end vector

vector    Data_read_0111
     initialize to  Chip_select
     set Data_out   to   "0111"
end vector

vector    Data_read_1000
     initialize to  Chip_select
     set Data_out   to   "1000"
end vector

vector    Data_read_1001
     initialize to  Chip_select
     set Data_out   to   "1001"
end vector

vector    Data_read_1010
     initialize to  Chip_select
     set Data_out   to   "1010"
end vector

vector    Data_read_1011
     initialize to  Chip_select
     set Data_out   to   "1011"
end vector

vector    Data_read_1100
     initialize to  Chip_select
     set Data_out   to   "1100"
end vector

vector    Data_read_1101
     initialize to  Chip_select
     set Data_out   to   "1101"
end vector

vector    Data_read_1110
     initialize to  Chip_select
     set Data_out   to   "1110"
end vector

vector    Data_read_1111
     initialize to  Chip_select
     set Data_out   to   "1111"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector    WEb_lo_D0
     set  Address             to   "kkkk"
     set  Data_in_D0          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "0"
end vector

vector    WEb_lo_D1
     set  Address             to   "kkkk"
     set  Data_in_D1          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "0"
end vector

vector    WEb_lo_D2
     set  Address             to   "kkkk"
     set  Data_in_D2          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "0"
end vector

vector    WEb_lo_D3
     set  Address             to   "kkkk"
     set  Data_in_D3          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "0"
end vector

vector    WEb_hi_D0
     set  Address             to   "kkkk"
     set  Data_in_D0          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "1"
end vector

vector    WEb_hi_D1
     set  Address             to   "kkkk"
     set  Data_in_D1          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "1"
end vector

vector    WEb_hi_D2
     set  Address             to   "kkkk"
     set  Data_in_D2          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "1"
end vector

vector    WEb_hi_D3
     set  Address             to   "kkkk"
     set  Data_in_D3          to   "k"
     set  Chip_select_bar     to   "0"
     set  Write_enable_bar    to   "1"
end vector

vector    Data_write_D0_0
     initialize to  Chip_select
     set Data_in_D0           to   "0"
end vector

vector    Data_write_D0_1
     initialize to  Chip_select
     set Data_in_D0           to   "1"
end vector

vector    Data_write_D1_0
     initialize to  Chip_select
     set Data_in_D1           to   "0"
end vector

vector    Data_write_D1_1
     initialize to  Chip_select
     set Data_in_D1           to   "1"
end vector

vector    Data_write_D2_0
     initialize to  Chip_select
     set Data_in_D2           to   "0"
end vector

vector    Data_write_D2_1
     initialize to  Chip_select
     set Data_in_D2           to   "1"
end vector

vector    Data_write_D3_0
     initialize to  Chip_select
     set Data_in_D3           to   "0"
end vector

vector    Data_write_D3_1
     initialize to  Chip_select
     set Data_in_D3           to   "1"
end vector

vector    Data_read_D0_0
     initialize to  Chip_select
     set Data_out_D0          to   "0"
end vector

vector    Data_read_D0_1
     initialize to  Chip_select
     set Data_out_D0          to   "1"
end vector

vector    Data_read_D1_0
     initialize to  Chip_select
     set Data_out_D1          to   "0"
end vector

vector    Data_read_D1_1
     initialize to  Chip_select
     set Data_out_D1          to   "1"
end vector

vector    Data_read_D2_0
     initialize to  Chip_select
     set Data_out_D2          to   "0"
end vector

vector    Data_read_D2_1
     initialize to  Chip_select
     set Data_out_D2          to   "1"
end vector

vector    Data_read_D3_0
     initialize to  Chip_select
     set Data_out_D3          to   "0"
end vector

vector    Data_read_D3_1
     initialize to  Chip_select
     set Data_out_D3          to   "1"
end vector

!***************************************************************
!***************************************************************

sub  Write_data (Address, Data)
     execute   Address
     execute   Data
     execute   Write_enable_low
     execute   Write_enable_high
end sub

sub  Read_data (Address, Data)
     execute   Address
     execute   Data
end sub

!AT The following subroutines have been added for a minimum pins test.
!AT Vectors in the subroutine "Write_data" reference the entire data bus.
!AT Therefore this subroutine was copied and modified to reference only
!AT a single pin of the data bus. The subroutine "Read_data" did not
!AT require any modification as all references to the data bus are made
!AT via a passed parameter (Data). This reference can be modified in the
!AT call statement.

sub  Write_data_Dx (Address, Data_Dx, WEb_lo_Dx, WEb_hi_Dx)
     execute   Address
     execute   Data_Dx
     execute   WEb_lo_Dx
     execute   WEb_hi_Dx
end sub

!***************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest D0 Test"

    call Write_data_Dx (Address_0000, Data_write_D0_0, WEb_lo_D0, WEb_hi_D0)
    call Read_data (Address_0000, Data_read_D0_0)

    call Write_data_Dx (Address_0000, Data_write_D0_1, WEb_lo_D0, WEb_hi_D0)
    call Read_data (Address_0000, Data_read_D0_1)

end unit

unit   "awaretest D1 Test"

    call Write_data_Dx (Address_0000, Data_write_D1_0, WEb_lo_D1, WEb_hi_D1)
    call Read_data (Address_0000, Data_read_D1_0)

    call Write_data_Dx (Address_0000, Data_write_D1_1, WEb_lo_D1, WEb_hi_D1)
    call Read_data (Address_0000, Data_read_D1_1)

end unit

unit   "awaretest D2 Test"

    call Write_data_Dx (Address_0000, Data_write_D2_0, WEb_lo_D2, WEb_hi_D2)
    call Read_data (Address_0000, Data_read_D2_0)

    call Write_data_Dx (Address_0000, Data_write_D2_1, WEb_lo_D2, WEb_hi_D2)
    call Read_data (Address_0000, Data_read_D2_1)

end unit

unit   "awaretest D3 Test"

    call Write_data_Dx (Address_0000, Data_write_D3_0, WEb_lo_D3, WEb_hi_D3)
    call Read_data (Address_0000, Data_read_D3_0)

    call Write_data_Dx (Address_0000, Data_write_D3_1, WEb_lo_D3, WEb_hi_D3)
    call Read_data (Address_0000, Data_read_D3_1)

end unit

unit "RAM test"
     call Write_data (Address_0000, Data_write_0000)
     call Write_data (Address_0001, Data_write_0001)
     call Write_data (Address_0011, Data_write_0011)
     call Write_data (Address_0010, Data_write_0010)
     call Write_data (Address_0110, Data_write_0110)
     call Write_data (Address_0111, Data_write_0111)
     call Write_data (Address_0101, Data_write_0101)
     call Write_data (Address_0100, Data_write_0100)
     call Write_data (Address_1100, Data_write_1100)
     call Write_data (Address_1101, Data_write_1101)
     call Write_data (Address_1111, Data_write_1111)
     call Write_data (Address_1110, Data_write_1110)
     call Write_data (Address_1010, Data_write_1010)
     call Write_data (Address_1011, Data_write_1011)
     call Write_data (Address_1001, Data_write_1001)
     call Write_data (Address_1000, Data_write_1000)
     call Read_data (Address_0000, Data_read_0000)
     call Read_data (Address_0001, Data_read_0001)
     call Read_data (Address_0011, Data_read_0011)
     call Read_data (Address_0010, Data_read_0010)
     call Read_data (Address_0110, Data_read_0110)
     call Read_data (Address_0111, Data_read_0111)
     call Read_data (Address_0101, Data_read_0101)
     call Read_data (Address_0100, Data_read_0100)
     call Read_data (Address_1100, Data_read_1100)
     call Read_data (Address_1101, Data_read_1101)
     call Read_data (Address_1111, Data_read_1111)
     call Read_data (Address_1110, Data_read_1110)
     call Read_data (Address_1010, Data_read_1010)
     call Read_data (Address_1011, Data_read_1011)
     call Read_data (Address_1001, Data_read_1001)
     call Read_data (Address_1000, Data_read_1000)
     call Write_data (Address_0000, Data_write_1111)
     call Write_data (Address_0001, Data_write_1110)
     call Write_data (Address_0011, Data_write_1100)
     call Write_data (Address_0010, Data_write_1101)
     call Write_data (Address_0110, Data_write_1001)
     call Write_data (Address_0111, Data_write_1000)
     call Write_data (Address_0101, Data_write_1010)
     call Write_data (Address_0100, Data_write_1011)
     call Write_data (Address_1100, Data_write_0011)
     call Write_data (Address_1101, Data_write_0010)
     call Write_data (Address_1111, Data_write_0000)
     call Write_data (Address_1110, Data_write_0001)
     call Write_data (Address_1010, Data_write_0101)
     call Write_data (Address_1011, Data_write_0100)
     call Write_data (Address_1001, Data_write_0110)
     call Write_data (Address_1000, Data_write_0111)
     call Read_data (Address_0000, Data_read_1111)
     call Read_data (Address_0001, Data_read_1110)
     call Read_data (Address_0011, Data_read_1100)
     call Read_data (Address_0010, Data_read_1101)
     call Read_data (Address_0110, Data_read_1001)
     call Read_data (Address_0111, Data_read_1000)
     call Read_data (Address_0101, Data_read_1010)
     call Read_data (Address_0100, Data_read_1011)
     call Read_data (Address_1100, Data_read_0011)
     call Read_data (Address_1101, Data_read_0010)
     call Read_data (Address_1111, Data_read_0000)
     call Read_data (Address_1110, Data_read_0001)
     call Read_data (Address_1010, Data_read_0101)
     call Read_data (Address_1011, Data_read_0100)
     call Read_data (Address_1001, Data_read_0110)
     call Read_data (Address_1000, Data_read_0111)
end unit

!    End of test
