!!!!    6    0    1  986331151  Vf7f2                                         

! Device           : 100422
! Function         : RAM 1k 256 x 4
! revision         : B.01.00
! safeguard        : 100k_ecl
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

assign VCC1 to pins 10
assign VCC2 to pins 9
assign VEE to pins 21

assign Block_select_bar to pins 7,5,14,12
assign Write_enable_bar to pins 17
assign Data_inputs to pins 4,3,16,15
assign Address to pins 20,19,18,2,1,24,23,22

assign Data_outputs to pins 8,6,13,11

assign Data_in_D0    to pins 15   !AT Added for minimum pin test.
assign Data_in_D1    to pins 16   !AT Added for minimum pin test.
assign Data_in_D2    to pins 3    !AT Added for minimum pin test.
assign Data_in_D3    to pins 4    !AT Added for minimum pin test.

assign Data_out_D0   to pins 11   !AT Added for minimum pin test.
assign Data_out_D1   to pins 13   !AT Added for minimum pin test.
assign Data_out_D2   to pins 6    !AT Added for minimum pin test.
assign Data_out_D3   to pins 8    !AT Added for minimum pin test.

family    ECL

power     VCC1, VCC2, VEE

inputs    Block_select_bar, Write_enable_bar, Data_inputs, Address
inputs    Data_in_D0, Data_in_D1, Data_in_D2, Data_in_D3           !AT Added for minimum pin test.

outputs   Data_outputs
outputs   Data_out_D0, Data_out_D1, Data_out_D2, Data_out_D3       !AT Added for minimum pin test.

disable   Data_outputs   with  Block_select_bar  to "1111"

trace  Data_outputs to  Block_select_bar, Write_enable_bar
trace  Data_outputs to  Data_inputs, Address

!*************************************************************************
!*************************************************************************

vector    Block_select_true
    set  Block_select_bar         to            "0000"
    set  Write_enable_bar         to            "1"
end vector

vector    Block_select_false
    set  Block_select_bar         to            "1111"
    set  Write_enable_bar         to            "1"
end vector

vector    Write_true
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "0"
end vector

vector    Write_false
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "1"
end vector

vector    Out_Address_00000000
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00000000"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_00000001
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00000001"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_00000011
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00000011"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_00000111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00000111"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_00001111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00001111"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_00011111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00011111"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_00111111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "00111111"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_01111111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "01111111"
    set  Write_enable_bar         to            "k"
end vector

vector    Out_Address_11111111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "11111111"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00000000
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00000000"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00000001
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00000001"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00000011
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00000011"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00000111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00000111"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00001111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00001111"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00011111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00011111"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_00111111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "00111111"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_01111111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "01111111"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_11111111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "kkkk"
    set  Address                  to            "11111111"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_0000
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "0000"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_0001
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "0001"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_0011
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "0011"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_0111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "0111"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_1111
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "1111"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_1110
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "1110"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_1100
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "1100"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_1000
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "1000"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_1001
    set  Block_select_bar         to            "kkkk"
    set  Data_inputs              to            "1001"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_0000
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "0000"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_0001
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "0001"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_0011
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "0011"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_0111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "0111"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_1111
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "1111"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_1110
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "1110"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_1100
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "1100"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_1000
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "1000"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_1001
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_outputs             to            "1001"
    set  Write_enable_bar         to            "k"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector    W_true_D0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D0               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "0"
end vector

vector    W_false_D0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D0               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "1"
end vector

vector    W_true_D1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D1               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "0"
end vector

vector    W_false_D1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D1               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "1"
end vector

vector    W_true_D2
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D2               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "0"
end vector

vector    W_false_D2
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D2               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "1"
end vector

vector    W_true_D3
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D3               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "0"
end vector

vector    W_false_D3
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D3               to            "k"
    set  Address                  to            "kkkkkkkk"
    set  Write_enable_bar         to            "1"
end vector

vector    In_Address_0_D0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D0               to            "k"
    set  Address                  to            "00000000"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_0_D1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D1               to            "k"
    set  Address                  to            "00000000"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_0_D2
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D2               to            "k"
    set  Address                  to            "00000000"
    set  Write_enable_bar         to            "k"
end vector

vector    In_Address_0_D3
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D3               to            "k"
    set  Address                  to            "00000000"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D0_0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D0               to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D0_1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D0               to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D1_0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D1               to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D1_1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D1               to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D2_0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D2               to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D2_1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D2               to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D3_0
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D3               to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_in_D3_1
    set  Block_select_bar         to            "kkkk"
    set  Data_in_D3               to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D0_0
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D0              to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D0_1
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D0              to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D1_0
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D1              to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D1_1
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D1              to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D2_0
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D2              to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D2_1
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D2              to            "1"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D3_0
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D3              to            "0"
    set  Write_enable_bar         to            "k"
end vector

vector    Data_out_D3_1
    set  Block_select_bar         to            "kkkk"
    set  Address                  to            "kkkkkkkk"
    set  Data_out_D3              to            "1"
    set  Write_enable_bar         to            "k"
end vector

!*************************************************************************
!*************************************************************************

sub       Write_mode (In_Address, Data)
    execute    Block_select_true
    execute    Data
    execute    In_Address
    execute    Write_true
    execute    Write_false
    execute    Block_select_false
end sub

sub       Read_mode (Out_Address, Data)
    execute    Block_Select_true
    execute    Out_Address
    execute    Data
    execute    Block_Select_false
end sub

sub       Block_select_untrue
    execute    Block_Select_false
    execute    In_Address_00000000
    execute    Data_out_0000
end sub

!AT The following subroutines have been added for a minimum pins test.
!AT Vectors in the subroutine "Write_mode" reference the entire data bus.
!AT Therefore this subroutine was copied and modified to reference only
!AT a single pin of the data bus. The subroutine "Read_mode" did not
!AT require any modification as all references to the data bus are made
!AT via a passed parameter (Data). This reference can be modified in the
!AT call statement.

sub       Write_mode_Dx (In_Address, Data_in_Dx, W_true_Dx, W_false_Dx)
    execute    Block_select_true
    execute    Data_in_Dx
    execute    In_Address
    execute    W_true_Dx
    execute    W_false_Dx
    execute    Block_select_false
end sub

!*************************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest D0 Test"

    execute    Block_select_false

    call Write_mode_Dx (In_Address_0_D0,Data_in_D0_0, W_true_D0, W_false_D0)
    call Read_mode (Out_Address_00000000,Data_out_D0_0)

    call Write_mode_Dx (In_Address_0_D0,Data_in_D0_1, W_true_D0, W_false_D0)
    call Read_mode (Out_Address_00000000,Data_out_D0_1)

end unit

unit   "awaretest D1 Test"

    execute    Block_select_false

    call Write_mode_Dx (In_Address_0_D1,Data_in_D1_0, W_true_D1, W_false_D1)
    call Read_mode (Out_Address_00000000,Data_out_D1_0)

    call Write_mode_Dx (In_Address_0_D1,Data_in_D1_1, W_true_D1, W_false_D1)
    call Read_mode (Out_Address_00000000,Data_out_D1_1)

end unit

unit   "awaretest D2 Test"

    execute    Block_select_false

    call Write_mode_Dx (In_Address_0_D2,Data_in_D2_0, W_true_D2, W_false_D2)
    call Read_mode (Out_Address_00000000,Data_out_D2_0)

    call Write_mode_Dx (In_Address_0_D2,Data_in_D2_1, W_true_D2, W_false_D2)
    call Read_mode (Out_Address_00000000,Data_out_D2_1)

end unit

unit   "awaretest D3 Test"

    execute    Block_select_false

    call Write_mode_Dx (In_Address_0_D3,Data_in_D3_0, W_true_D3, W_false_D3)
    call Read_mode (Out_Address_00000000,Data_out_D3_0)

    call Write_mode_Dx (In_Address_0_D3,Data_in_D3_1, W_true_D3, W_false_D3)
    call Read_mode (Out_Address_00000000,Data_out_D3_1)

end unit

unit   "Test ram cells"

    execute    Block_select_false

!    Write pattern to ram cells

    call       Write_mode (In_Address_00000000,Data_in_0000)
    call       Write_mode (In_Address_00000001,Data_in_0001)
    call       Write_mode (In_Address_00000011,Data_in_0011)
    call       Write_mode (In_Address_00000111,Data_in_0111)
    call       Write_mode (In_Address_00001111,Data_in_1111)
    call       Write_mode (In_Address_00011111,Data_in_1110)
    call       Write_mode (In_Address_00111111,Data_in_1100)
    call       Write_mode (In_Address_01111111,Data_in_1000)
    call       Write_mode (In_Address_11111111,Data_in_1001)

!    Read pattern from ram cells

    call       Read_mode (Out_Address_00000000,Data_out_0000)
    call       Read_mode (Out_Address_00000001,Data_out_0001)
    call       Read_mode (Out_Address_00000011,Data_out_0011)
    call       Read_mode (Out_Address_00000111,Data_out_0111)
    call       Read_mode (Out_Address_00001111,Data_out_1111)
    call       Read_mode (Out_Address_00011111,Data_out_1110)
    call       Read_mode (Out_Address_00111111,Data_out_1100)
    call       Read_mode (Out_Address_01111111,Data_out_1000)
    call       Read_mode (Out_Address_11111111,Data_out_1001)

end unit

unit      "Test Block select lines"

    call       Write_mode (In_Address_00000000,Data_in_1111)
    call       Read_mode (Out_Address_00000000,Data_out_1111)
    call       Block_select_untrue
    call       Read_mode (Out_Address_00000000,Data_out_1111)

end unit

!    End of test

