!!!! 6 0 1 986331113 V7bb9 ! Device : 74ls289 ! Function : Static RAM oc 16 x 4 ! revision : B.01.00 ! safeguard : hi_oc_lsttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." vector cycle 2u receive delay 1.9u ! warning "Pull-ups are required on open-collector outputs." assign VCC to pins 16 assign GND to pins 8 assign Address to pins 13,14,15,1 assign Data_in to pins 12,10,6,4 assign D4 to pins 12 assign D3 to pins 10 assign D2 to pins 6 assign D1 to pins 4 assign Data_out to pins 11,9,7,5 assign Q4 to pins 11 assign Q3 to pins 9 assign Q2 to pins 7 assign Q1 to pins 5 assign Chip_Select_bar to pins 2 assign Write_bar to pins 3 assign Disables to pins 2,3 power VCC, GND family TTL inputs Address, Data_in, Chip_Select_bar, Write_bar, Disables inputs D1, D2, D3, D4 !AT Added for minimum pin test. outputs Data_out outputs Q1, Q2, Q3, Q4 !AT Added for minimum pin test. disable Data_out with Disables to "00" disable Data_out with Disables to "1X" when Chip_Select_bar is "1" inactive Data_out trace Q4 to Address, D4, Chip_Select_bar, Write_bar, Disables trace Q3 to Address, D3, Chip_Select_bar, Write_bar, Disables trace Q2 to Address, D2, Chip_Select_bar, Write_bar, Disables trace Q1 to Address, D1, Chip_Select_bar, Write_bar, Disables set load on groups Data_out to pull up !***************************************************************************** !***************************************************************************** vector Address_0000 set Address to "0000" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector Address_0001 set Address to "0001" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector Address_0011 set Address to "0011" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector Address_0111 set Address to "0111" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector Address_1111 set Address to "1111" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector Data_in_0000 set Address to "kkkk" set Data_in to "0000" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_0001 set Address to "kkkk" set Data_in to "0001" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_0011 set Address to "kkkk" set Data_in to "0011" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_0111 set Address to "kkkk" set Data_in to "0111" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_1111 set Address to "kkkk" set Data_in to "1111" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector End_Write set Data_in to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector End_Cycle set Chip_Select_bar to "1" set Write_bar to "1" end vector vector Data_out_0000 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Data_out to "0000" end vector vector Data_out_1000 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Data_out to "1000" end vector vector Data_out_1100 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Data_out to "1100" end vector vector Data_out_1110 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Data_out to "1110" end vector vector Data_out_1111 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Data_out to "1111" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Data_in_D1_0 set Address to "kkkk" set D1 to "0" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D1_1 set Address to "kkkk" set D1 to "1" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D2_0 set Address to "kkkk" set D2 to "0" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D2_1 set Address to "kkkk" set D2 to "1" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D3_0 set Address to "kkkk" set D3 to "0" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D3_1 set Address to "kkkk" set D3 to "1" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D4_0 set Address to "kkkk" set D4 to "0" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_in_D4_1 set Address to "kkkk" set D4 to "1" set Chip_Select_bar to "0" set Write_bar to "0" end vector vector Data_out_Q1_0 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q1 to "0" end vector vector Data_out_Q1_1 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q1 to "1" end vector vector Data_out_Q2_0 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q2 to "0" end vector vector Data_out_Q2_1 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q2 to "1" end vector vector Data_out_Q3_0 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q3 to "0" end vector vector Data_out_Q3_1 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q3 to "1" end vector vector Data_out_Q4_0 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q4 to "0" end vector vector Data_out_Q4_1 set Address to "kkkk" set Chip_Select_bar to "0" set Write_bar to "1" set Q4 to "1" end vector vector End_Write_D1 set D1 to "k" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector End_Write_D2 set D2 to "k" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector End_Write_D3 set D3 to "k" set Chip_Select_bar to "0" set Write_bar to "1" end vector vector End_Write_D4 set D4 to "k" set Chip_Select_bar to "0" set Write_bar to "1" end vector !***************************************************************************** !***************************************************************************** sub Write_data (Address,Data) execute Address execute Data execute End_Write execute End_Cycle end sub sub Read_Data (Address,Data) execute Address execute Data execute End_Cycle end sub !AT The following subroutines have been added for a minimum pins test. !AT Vectors in the subroutine "Write_data" reference the entire data bus. !AT Therefore this subroutine was copied and modified to reference only !AT a single pin of the data bus. The subroutine "Read_data" did not !AT require any modification as all references to the data bus are made !AT via a passed parameter (Data). This reference can be modified in the !AT call statement. sub Write_data_Dx (Address, Data_Dx, End_Write_Dx) execute Address execute Data_Dx execute End_Write_Dx execute End_Cycle end sub !******************************************************************************* !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D1. unit "awaretest D1 Test" call Write_data_Dx (Address_0000, Data_in_D1_0, End_Write_D1) call Read_data (Address_0000, Data_out_Q1_1) call Write_data_Dx (Address_0000, Data_in_D1_1, End_Write_D1) call Read_data (Address_0000, Data_out_Q1_0) end unit unit "awaretest D2 Test" call Write_data_Dx (Address_0000, Data_in_D2_0, End_Write_D2) call Read_data (Address_0000, Data_out_Q2_1) call Write_data_Dx (Address_0000, Data_in_D2_1, End_Write_D2) call Read_data (Address_0000, Data_out_Q2_0) end unit unit "awaretest D3 Test" call Write_data_Dx (Address_0000, Data_in_D3_0, End_Write_D3) call Read_data (Address_0000, Data_out_Q3_1) call Write_data_Dx (Address_0000, Data_in_D3_1, End_Write_D3) call Read_data (Address_0000, Data_out_Q3_0) end unit unit "awaretest D4 Test" call Write_data_Dx (Address_0000, Data_in_D4_0, End_Write_D4) call Read_data (Address_0000, Data_out_Q4_1) call Write_data_Dx (Address_0000, Data_in_D4_1, End_Write_D4) call Read_data (Address_0000, Data_out_Q4_0) end unit unit "RAM TEST" ! Initialize Ram cells call Write_Data (Address_0000,Data_in_1111) call Write_Data (Address_0001,Data_in_1111) call Write_Data (Address_0011,Data_in_1111) call Write_Data (Address_0111,Data_in_1111) call Write_Data (Address_1111,Data_in_0000) ! Write to Ram cells with greycode patern call Write_Data (Address_0000,Data_in_0000) call Write_Data (Address_0001,Data_in_0001) call Write_Data (Address_0011,Data_in_0011) call Write_Data (Address_0111,Data_in_0111) call Write_Data (Address_1111,Data_in_1111) ! Read Ram cells call Read_data (Address_0000,Data_out_1111) call Read_data (Address_0001,Data_out_1110) call Read_data (Address_0011,Data_out_1100) call Read_data (Address_0111,Data_out_1000) call Read_data (Address_1111,Data_out_0000) end unit ! End of test