N1810/1/2x Coaxial Switches

Technische Überblicke

High Performance Electromechanical Switches for Microwave and RF Manufacturing Test Systems

In today’s fast-moving technical industries, test engineers need components they can count on. Keysight offers a line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today.

 

Features

  • Broad operating frequency from DC up to 67 GHz
  • Minimizes crosstalk with exceptionally high isolation across broad frequencies
  • Low insertion loss and SWR
  • Multiple configuration selection of SPDT and bypass switches
  • Standard or TTL/5V CMOS compatible drive include selection of 5/15/24V coil voltages