Brochures
Antenna Measurements for mm-wave Devices
Keysight Technologies and MVG-Orbit/FR
Verify Spherical Near-Field and Far-Field Antenna Radiation Pattern measurements for millimeter wave devices
The use of millimeter wave devices in applications such as collision avoidance radar and wireless gigabit communications creates significant challenges when performing antenna radiation measurements.
The μ-Lab from MVG-Orbit/FR is a portable system for the collection of far-field and spherical near-field electromagnetic data of millimeter die chips and miniature antenna assemblies. The extra-wide doors on this compact anechoic chamber enable easy access and mounting of the antenna under test (AUT). MVG-Orbit/FR’s 959 Spectrum software complements the μ-Lab for complete data acquisition and analysis of EM radiation patterns. The u-Lab can be used in conjunction with the Keysight Technologies PNA and PNA-X microwave network analyzers.
The positioning subsystem consists of a lightweight precision gantry arm mounted on an azimuth positioner. The near-field probe, mounted on the gantry arm, can be rotated to change polarization. The gantry arm assembly rotates in azimuth to cover all the longitudinal cuts on the measurement sphere. The AUT remains fixed on a stationary disk while the probe rotates in elevation and azimuth to cover the measurement sphere.
Measurement bands are reconfigurable to allow wide bandwidth operation. The system is designed for simple manual changeover. Measurements can be set up for single or batch testing. Analysis and plotting can be included in the batch test. The μ-Lab provides a compact, portable measurement test capability for a wide variety of antennas
With the MVG-Orbit/FR uLab and Keysight microwave network analyzers you can perform comprehensive spherical near-field and far-field antenna radiation pattern measurements on your millimeter wave devices.
Antenna Measurements for mm-wave Devices
Technology
Dynamic range
> 60 dB at 50-110 GHz.
Frequency bands
Max. size of DUT
Measurement capabilities
System Components
Keysight Technologies
MVG-Orbit/FR
To learn how this solution can address your specific needs please contact Keysight’s solutions partner, MVG-Orbit/FR www.keysight.com/find/mvg
Keysight and its Solutions Partners work together to help customers meet their unique challenges, in design, manufacturing, installation or support. To learn more about the program, our partners and solutions go to www.keysight.com/find/solutionspartner
MVG-Orbit/FR designs, manufactures & installs antenna test & measurement systems. www.mvg-world.com
For information on Keysight Technologies’ products, applications and services, go to www.keysight.com
This information is subject to change without notice
© Keysight Technologies, 2014-2017
Published in USA, April 19, 2017
5991-4632EN
www.keysight.com
Können wir Ihnen behilflich sein?