Datenblätter
Introduction
Key features
The BenchLink Data Logger Pro software from Keysight Technologies, Inc. provides a convenient way to collect and analyze your data. This software is a Windows-based application that uses a familiar spreadsheet environment to define measurement data to be collected. The tab-based format makes it easy to set up multiple scanlists and initiate scans based on predefined limits. Simply identify the measurements you want to acquire, define limits and actions to be performed, and then initiate the process. Your data is then collected, acted on real-time and displayed in table and graphical formats.
With the BenchLink Data Logger Pro software you get advanced data logging and decision making capabilities without spending hours programming.
BenchLink Data Logger
Your 34980A Mulifunction Switch/ Measure Unit comes standard with the BenchLink Data Logger software. This software gives you all the basic data logger capabilities including:
The BenchLink software supports advanced features of the 34980A. You can log data at high speeds with the 34925A FET multiplexer at 900 ch/ sec.
The BenchLInk Data Logger Pro software adds advanced data logging and decision making with no programming required. See Table 1 for a list of standard features in both products.
Multiple scan lists
With BenchLink Data Logger Pro you can identify multiple scan lists to be executed based on different limits specified in your configuration.
Setting limits and events
Set limits to identity when to start other tasks. For out of limit conditions, you can specify for different events to be completed.
Scripts can be used to close switches or send DIO within the data acquisition unit, or SCPI commands can be sent to other instruments connected to the PC.
For example, when an oven reaches the desired temperature limit, you can start a script to send a SCPI command to the power supply to change the input power to your device under test and switch to a faster scan rate to collect the desired measurements.
For out of limit conditions other notifications such as audio beep, log events or run an external program can also be preformed. See Figure 1.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.