Datenblätter
Key Features
Introduction
The Keysight Technologies, Inc. N7781B is a compact high-speed polarization analyzer that provides comprehensive capabilities for analyzing polarization properties of optical signals. This includes representation of the state of polarization (SOP) on the Poincaré sphere (Stokes parameter). The on-board algorithms together with the on-board calibration data ensure highly accurate operation across a broad wavelength range.
Due to its real time measurement capability (1 MSamples/s), the instrument is well suited for analyzing disturbed and fluctuating signals as well as for control applications requiring real time feedback of polarization information.
Analog data output ports are provided, for example for support of control loops in automated manufacturing test systems.
The Polarization Navigator software is included and allows a comprehensive analysis of the obtained measurement data.
Applications
N7781B Instrument Setup And Application Examples
The instrument setup of the N7781B polarization analyzer is shown in Figure 2. It consists of a unique polarimeter optics and a high-speed sampling subsystem. The measurement principle is based on splitting the light into four sub-beams which are filtered through different polarizers. The resulting four power levels are evaluated using on-board calibration data to obtain an accurate SOP- and DOP-measurement.
Recirculating Loop Experiments
Managing the polarization properties of the fiber loop is mandatory for successfully conducting experiments with such structures. The N7781B high speed polarization analyzer allows an analysis of the SOP and the DOP of the circulating signal. The high sampling rate and the trigger capabilities of the instrument, allow detailed analysis of the evolution of the SOP and the DOP along each revolution.
Alignment of Polarization Maintaining Fibers
Accurate alignment of the polarization axis of polarization maintaining fibers is crucial for the performance of a large range of optical components. The N7781B, with its high-speed capability, delivers real time feedback regarding the currently achieved polarization extinction ratio (PER). It can also be used with the N7783B for automated PER measurements.
Event Trigger
Advanced communication systems are sensitive to rapid polarization changes (“events”) on fiber links. Such events may be caused for example by trains passing by or by vibrations on bridges. The speed of the polarization events are of concern for system integrators and network operators. The event trigger function of the N7781B allows detecting and recording such events.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.