B2960A 2.2.1831.4380 RELEASE NOTE - FIXED DEFECTS #447095 Unexpected exception on power-up. #547169 Slow UI response on "Load List Sweep Data" dialog when USB stick contains large waveform data. #548542 I/V Emulation mode of Programmable Output Resistance function can be enabled with HC-ULNF. #554632 Cannot update safe image. B2960A 2.2.1744.8725 RELEASE NOTE - FIXED DEFECTS #497908 Improper message is shown on recalling configuration on the front panel. B2960A 2.1.1645.5850 RELEASE NOTE - FIXED DEFECTS #160933 Unexpected SCPI error message when invalid channel suffix was specified. #439435 B2960A will hang up by the operation during being initiated. #447095 Unexpected exception on power-up. #447715 Source value output remains with B2960A even if Output Switch is off. #480365 Unexpected exception occurs during infinite sampling measurement. #489119 Unexpected current source value format on the front panel. B2960A 2.0.1613.9020 RELEASE NOTE - NOTES Keysight Full Rebranding - NEW FEATURES High Current Ultra Low Noise Filter Easy File Access - FIXED DEFECTS #200076 Trigger type cannot be stored to non-volatile memory. #391660 External filter indicator is not turned off after factory reset. #447095 Unexpected exception on power-up. B2960A 1.2.1501.1027 RELEASE NOTE - NOTES Keysight Rebranding LED Demo Program Update - FIXED DEFECTS #221689 Wants to reset display properties. #313958 Memory Leak on USB/NI-VISA/NI-488.2. #330855 Wants to recover trigger mode on GTL. #338327 High voltage light turns on when config file is loaded. #344934 Memory leak on socket connection. #351053 Units in Graph view are not correct after "Recall". #355675 Unexpected current source noise on 20V and 200V ranges. #356145 Web instrument doesn't work on Java 8. #360310 Wants factory reset function. #360545 Output switch LED is dark. B2960A 1.1.1418.2174 RELEASE NOTE - NEW FEATURES LED Demonstration Program (Press [More]-[LED Demo]) B2960A 1.0.1339.6715 RELEASE NOTE - FIXED DEFECTS #149042 Setting conflict error doesn't happen when running on the front panel. #149694 Unexpected hang-up after measurement with long wait and time constant. #158151 Cannot launch the web instrument on IPv6. #158884 The instrument shows "Fan speed is too fast" in RACK mode. #162283 Unexpected pop-up window is shown if USB-A (front) is connected to USB-B (rear). #162299 Window2 text is not shown on Single view when the instrument returns to local. #177173 Application Error occurs during Sweep Measurements #179938 Hangs up by front panel operation during SCPI command is in progress. #179941 Unexpected trace configuration is shown on Trace Buffer Setup dialog. #182858 Unexpected query result on :SENSe:DATA? command. #184063 I/O hangs when transferring large amount of data. #187575 Intermittent hang-up when sweep measurement is aborted by output protection. #193236 Unable to abort infinite waveform output when both two channels are busy. B2960A 1.0.1236.9609 RELEASE NOTE - INITIAL RELEASE