Contact an Expert
X-Series Measurement Applications

Remote Language Compatibility Measurement Application, Traditional UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Emulates the HP/Keysight 856xE/EC remote programming language
  • Emulates the HP/Keysight 8566/68 remote programming language
  • Supports the most frequently used 856xE/EC and 8566/68 commands
  • Command error logging
  • Support traditional user interface and SCPI remote interface programming
    key feature bullet point
  • KeysightCare software support subscription included

This Bundle Includes

  • N9061EM0D X-Series measurement application license for Remote Language Compatibility (RLC) measurements with traditional UI
  • Remote Language Compatibility (RLC) measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration

CA$ 306