Contact an Expert
X-Series Measurement Applications

5G NR (New Radio) Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Perform 5G NR (New Radio) transmitter one-button downlink and uplink measurements per 3GPP 5G NR standard Release 15.6.0 (v2019-06)
  • Support DL NR-TM presets and ACP/SEM/PvT measurement presets based on performance test specification
  • Support downlink modulation analysis for SS Block (PSS+SSS+PBCH) PBCH-DMRS, PDSCH, PDSCH-DMRS, PDSCH-PTRS, PDCCH, PDCCH-DMRS, CSI-RS and decoding for PBCH, PDCCH, and PDSCH
  • Support uplink modulation analysis for SRS, PUSCH, PUSCH-DMRS, PUSCH-PTRS, PUCCH, PUCCH-DMRS, and PRACH and decoding for PUCCH and PUSCH
  • Spectrum and power measurements: channel power, SEM, ACP, OBW, spurious emissions, transmit On/Off power and CCDF
  • Modulation analysis measurements: I/Q measured constellation, EVM (rms, peak), frequency error, symbol clock error, I/Q offset, Error vector time, Error vector spectrum, In-band emission, Power vs. slot/symbol, EVM vs. RB, TAE and frame summary etc.
  • Support both single-port measurement analysis and multiple component carrier (CC) sequential acquisition
  • Support multi-touch user interface and SCPI remote interface programming
  • Support IQ data recording and recalling as RAW Data txt, Signal Studio csv or 89601B sdf file formats
  • Support the fast and easy configuration as recalling the Signal Studio *.scp setup to make the modulation analysis measurement
  • KeysightCare software support subscription included

This Bundle Includes

  • N9085EM0E X-Series measurement application license for 5G NR uplink and downlink RF performance measurements with multi-touch UI

  • 5G NR measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration

CA$ 10,521