800G Transceiver Test
Achieving 800 Gb/s link capacity is possible with various combinations of signaling rates, modulation formats, and number of lanes. Data center designers need to make different trade-offs depending on cost, power consumption, space, and backward compatibility needs within the existing infrastructure. Keysight’s new R&D and manufacturing optical transceiver test solutions, featuring the N1092A DCA-M Sampling Oscilloscope, help engineers analyze and improve optical transmitter designs and provide reliable quality control for 100G to 800G high volume applications.
Solution Capabilities:
- Integrated CDR to 58 GBd
- Accurate TDECQ
- Bandwidth and 40 GHz
800G Optical Error Detector
The N7005A is a high bandwidth optical to electrical (O/E) converter accessory that introduces the UXR real-time oscilloscope to the world of high-speed optics. It serves a unique set of cutting edge requirements, enabling digital clock recovery and error detection along with advanced equalization in real-time instruments like the UXR.
Solution Capabilities:
- 112 Gb/s error detection
- PHY receiver emulation
- Unmatched versatility
Data Sheet
Have questions or need help?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility