M9484C VXG, Vector Signal Generator

Configuration Guides

Introduction

 

This configuration guide contains information to help you configure your M9484C VXG vector signal generator to meet your requirements. Ordering optional capabilities at the time of purchase provides the lowest overall cost of ownership.

 

About the M9484C VXG Vector Signal Generator

 

You’re designing your next RF breakthrough and ensuring that your design delivers maximum throughput, robust links, and data handling capabilities. This introduces a new set of design and test challenges, including more bandwidths, frequency bands, and system complexity.

 

Keysight has created the ultimate VXG signal generator to take your designs to the widest bandwidths, highest frequencies, and multichannel applications. With this fully integrated, calibrated, and synchronized solution, you don’t need to worry about the errors caused by additional connections and instruments. Through integration with PathWave Signal Generation software, create performanceoptimized reference signals and reduce the time you spend on signal simulation.

 

Configure Hardware

 

To configure the M9484C VXG, start by selecting the desired number of channels. Then, add system features, which are ordered once per instrument. Finally, add channel features, which are ordered once per channel.