X-Series Measurement Applications

W-CDMA/HSPA+ Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Complies with W-CDMA, HSPA, HSPA+ per 3GPP TS 25 standards
  • Downlink measurements with EVM, frequency error, CPICH power accuracy, 64QAM RCDE, SEM, ACLR and more
  • Uplink measurement with EVM, frequency error, PkCDE, RCDE, PRACH power, slot power, SEM, ACLR and more
  • Support automatic detection of scrambling code, all active channels and signals plus predefined test models (TM1 to TM6)
  • Support multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain
  • Performance: Composite EVM floor up to 0.5 %; ACLR up to -83 (-88 dBc nominal) with noise correction; Absolute power accuracy up to ±0.19 dB
  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

  • N9073EM0D X-Series measurement application license for W-CDMA/HSPA+ downlink and uplink RF conformance measurements with traditional UI
  • W-CDMA/HSPA+ measurement application software subscription and support (12-month)

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração