X-Series Measurement Applications

TD-SCDMA/HSPA Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Complies with TD-SCDMA, TD-HSDPA/HSUPA/8PSK per 3GPP release 99 to Release 8
  • Downlink measurements: EVM, frequency error, power vs. time, transmit power, code domain power, SEM, ACLR, and more
  • Uplink measurements: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
  • Support automatic detection of QPSK, 16QAM and 8 PSK in code domain and modulation accuracy analysis
  • Support multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain
  • Performance: Composite EVM: ±0.7% when EVM ≤ 9%; ACLR: up to -83 dBc (-88 dBc nominal); Power accuracy: up to ±0.19 dB
  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

  • N9079EM0D X-Series measurement application license for TD-SCDMA/HSPA RF conformance measurements with traditional UI
  • TD-SCDMA/HSPA measurement application software subscription and support (12-month)

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração