Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N9062EM0E SCPI Language Compatibility Measurement Application, Multi-Touch UI
SCPI language simulation for third party instruments
Provide SCPI language compatibility to R&S FSP/FSU/FSE/ESU instruments for remote language programming.
Highlights
- Emulate the remote operation of R&S FSP, FSU, FSE, FSV, FSL, FSW spectrum analyzers or ESU EMI receiver for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported).
- Support over 278 SCPI commands from the FSP/FSU/FSE/ESU/FSV/FSL/FSW instruments
- Support 16 IEEE488.2 standard SCPI commands
- Match the data format from trace queries to the FSP/FSU/FSE/ESU/FSV/FSL/FSW for the most common data formats (ASCII, Binary 32)
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA.
Extend the Capabilities of Your Product
Want help or have questions?