X-Series Measurement Applications

Mobile WiMAX™ Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Perform 802.16 OFDMA measurement per IEEE 802.16 2005 standard for base station and mobile station
  • Provide one-button standard-based time gated spectrum and power measurements: channel power, ACP, and SEM) with pass/fail tests
  • Provides modulation analysis measurements: RCE (EVM), RSSI, preamble PCINR, subcarrier flatness, IQ metrics
  • Delivers relative constellation error (RCE) in multiple levels (composite, pilot, data burst, un-modulated, and preamble)
  • Support single input analysis of matrix A and pilot-based analysis of matrix B (MIMO) signals
  • Performance: RCE (EVM) floor: up to –54 dB (nominal); Power accuracy: up to ±0.19 dB
  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

  • N9075EM0D X-Series measurement application license for Mobile WiMAX RF conformance measurements with traditional UI
  • Mobile WiMAX measurement application software subscription and support (12-month)

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração