X-Series Measurement Applications

ISDB-T/Tmm Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Support ISDB-T, ISDB-TB, ISDB-TSB and ISDB-Tmm standards One-button measurements with pass/fail per the standard, plus auto detection
  • Support transmitter RF measurement, analog baseband measurements with BBIQ input
  • Spectrum and power measurement: channel power, shoulder attenuation, ACP, CCDF, OBW, SEM
  • Modulation analysis measurements: constellation, TMCC decoding, AC decoding, MER/EVM (MER RMS/peak, MER by subcarriers, MER by layer A/B/C, MER by data, pilot, TMCC, and AC), MER vs. Segments, frequency error, clock error, amplitude error, phase error, quadrature error, and amplitude imbalance
  • Channel measurements: channel frequency response, spectral flatness, channel impulse response (support SFN test for pre-, post-, 0-dB and out-of-GI echo scenarios)
  • Support auto detection or manual settings of ISDB-T, ISDB-TSB or ISDB-Tmm signal; provides advanced settings like equalization switch, demodulation symbols, out-of-band filtering, and clock rate
  • Performance:
    • Power accuracy: up to ±0.19 dB (95th percentile)
    • Shoulder attenuation dynamic range: up to 92.9 dB (98.7 dB typical)
    • MER floor: up to 49 dB (13 segments and 64QAM with EQ off) for ISDB-T; up to 50 dB (33 segment with EQ off) for ISDB-Tmm

  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

  • N6155EM0D X-Series measurement application license for ISDB-T/Tmm RF conformance measurements with traditional UI
  • ISDB-T/Tmm measurement application software subscription and support (12-month)

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração