Contate um especialista
X-Series Measurement Applications

DTMB (CTTB) Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Supports DTMB (CTTB) standard of both multi-carrier (C=3780) and single-carrier (C=1) modes with one-button measurements with pass/fail per the standard
  • Support Transmitter RF measurement, analog baseband measurements with BBIQ input
  • Spectrum and power measurements: channel power, shoulder attenuation, ACP, CCDF, SEM
  • Modulation analysis measurements: constellation, MER/EVM (MER RMS/peak, MER by subcarriers, MER by data, system information, and header), frequency error, amplitude error, phase error, quadrature error, amplitude imbalance
  • Support channel frequency response, channel impulse response, and spectral flatness
  • Support manual settings of DTMB (CTTB) signal; provides advanced settings like equalization switch, demodulation frames, PN phase change, SI reference, out-of-band filtering, and clock rate
  • Performance:
     - Power accuracy: up to ±0.19 dB (95th percentile)
     - Shoulder attenuation dynamic range: up to 98.4 dB (103.7 dB typical)
     - MER floor: up to 51 dB (C = 3780, PN420, and 16QAM with EQ off)

  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

 

  • N6156EM0D X-Series measurement application license for DTMB (CTTB) RF conformance measurements with traditional UI
  • DTMB (CTTB) measurement application software subscription and support (12-month)

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração