X-Series Measurement Applications

Digital Cable TV Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Support J.83/A (DVB-C), J.83/B (DOCSIS DS), J.83/C (ISDB-C) one-button measurements with pass/fail per the standards
  • Transmitter RF measurement, analog baseband measurements with BBIQ input
  • Spectrum and power measurements: channel Power, ACP, CCDF, SEM
  • Modulation analysis measurements: constellation, MER/EVM (MER RMS/Peak), BER, frequency error, amplitude error, phase error, quadrature error, amplitude imbalance
  • Provides channel frequency response and channel impulse response
  • Provide advanced settings like symbol rate, adaptive equalizer, meas interval, out-of-band filtering, filter alpha, BER count etc.
  • Performance:
     - Power accuracy: Up to ±0.19 dB (95th percentile)
     - Spectrum emission mask dynamic range at 4.3 MHz offset: Up to 97.8 dB (102.8 dB typical)
     - MER floor: Up to 43 dB (DVB-C, 64QAM with Adaptive EQ off)

  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

 

  • N6152EM0D X-Series measurement application license for Digital Cable TV RF conformance measurements with traditional UI
  • Digital Cable TV measurement application software subscription and support (12-month)

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração