X-Series Measurement Applications

Bluetooth® Measurement Application, Traditional UI

Este pacote faz parte de Aplicativos PathWave da série X

Instalável em: Instrumento


Principais características

  • 30-Day Free Trial for X-Series Measurement Applications
  • Compliant with Bluetooth® Core Specification Version 2.1+ EDR, Low Energy (4.0 and 4.2) and the latest Bluetooth 5
  • Support transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Spectrum measurements: output spectrum bandwidth, adjacent channel power and EDR in-band spurious emissions etc.
  • Modulation analysis measurements: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy etc.
  • Performance: output power accuracy up to ±0.20 dB; FM deviation range ±250 kHz full scale (nominal); EDR modulation accuracy ±1.2%
  • Support traditional user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

Este pacote inclui

  • N9081EM0D X-Series measurement application license for Bluetooth RF conformance measurements with traditional UI
  • Bluetooth measurement application software subscription and support (12-month) 

 

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Aplicativos PathWave da série X — A oferta de aplicativos de medição mais abrangente da indústria para analisadores de sinal de bancada e modulares para comunicações celulares, conectividade sem fio, aeroespacial/defesa e de uso geral.


Saiba mais: Aplicativos PathWave da série X

Selecione uma configuração