BenchVue Software

Advanced Power Control and Analysis Software Supports up to Four Instruments

Este pacote faz parte de Software PathWave BenchVue

Instalável em: Computador e instrumento


Principais características

  • PathWave BenchVue BV9200B Advanced Power Control and Analysis Software Supports up to four instruments
  • Easily track and record your power supply outputs to understand events impact on power usage
  • Graphically configure three modes of analysis: scope (short-term waveform capture), data logger (long-term waveform capture), and CCDF (statistical analysis)
  • Easily create complex waveforms to stimulate or load down a DUT by inputting a formula, choosing from built-in, or importing waveform data
  • Export data for additional analysis 
  • Integrate software functions into your programming environment via application programming interface (API) 
  • Control and analyze data from up to four supported power supplies or 16 outputs (N6700 series)
  • Supported instruments include any combination of N6705 DC Power Analyzer, N7900 Series Advanced Power System, and RP7900 Series Regenerative Power Systemkey feature bullet point

Software pré-requisitado

In order to use this bundle, you must also have the following:

Requisitos do sistema

Instrument Compatibility

Este pacote é parte de...

Software PathWave BenchVue — Aplicativos de software para controle fácil de instrumentos e automação simplificada.


Saiba mais: Software PathWave BenchVue

Selecione uma configuração