O que você está procurando?
Precision Current-Voltage Analyzer Series
Get accurate and efficient current-voltage measurements across a wide range of I-V applications
Bundle with Select Modules and Save
Take advantage of our 15% bundle discount for advanced non-volatile memory tests when you purchase the semiconductor device analyzer and its modules.
Save Now on Semiconductor Analyzer Mainframe
Save 30% on the semiconductor device analyzer mainframe to accelerate the research and study of advanced devices.
Highlights
The Keysight Series of precision current-voltage analyzers ensure accurate and efficient current-voltage measurements to give you insight into characteristics across a wide range of I-V applications. The series offers three precision current-voltage analyzers:
Advanced device analyzer
The Keysight B1500A and B1505A Series of advanced device analyzers are flexible all-in-one analyzers that support current-voltage, capacitance-voltage, pulse / dynamic current-voltage with characterization of basic to cutting-edge I-V applications. The configurable modules can scale up to ten Keysight slots. Keysight's EasyEXPERT group+ is available on a built-in mainframe PC with a 15-inch touch screen and external PC.
Precision current-voltage analyzer
Keysight's E5270B / E526xA precision current-voltage analyzers with EasyEXPERT group+ has measurement capability as low as 0.1 fA and SMU scalability that is available for advanced I-V characterization.
Economic current-voltage analyzer
The Keysight B2900A/B Series economic current-voltage analyzer is an entry-level current measurement solution that is available for a range of current-voltage characterizations. It has a feature resolution down to 10 fA. Combining multiple SMU units can give you up to eight channels. EasyEXPERT group+ is available on a PC.
Multiple Measurement Instruments in One Semiconductor Device Analyzer
The Keysight B1500A semiconductor parameter analyzer is an all-in-one device characterization analyzer supporting IV, CV, pulse/dynamic IV and more. The mainframe and plug-in modules enable the characterization of most electronic devices, as well as materials, semiconductors, and active/passive components.
Find the Model that's Right for You
Extend the Capabilities
Featured Resources
Want help or have questions?