Choose a country or area to see content specific to your location
-
Produto e Serviços
-
Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Analisadores de Rede
- Analisadores Lógicos
- Analisadores de Protocolo e Exercitadores
- Testadores de Taxa de Erro de Bit (BERT)
- Analisadores de Figura de Ruído e Fontes de Ruído
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- Analisadores de Potência AC
- Analisadores de Potência CC
- Equipamento de Teste de Materiais
- Analisadores de Forma de Onda de Corrente
- Analisadores de Parâmetros / Traçadores de Curvas
-
Medidores
-
Geradores, Cargas e Fontes de Alimentação
-
Software
-
Wireless
-
Instrumentos Modulares
-
Segurança e Teste de Rede
-
Network Visibility
-
Serviços
-
Produtos Adicionais
- In-circuit Test Systems
- Sistemas e componentes de teste com aplicações específicas
- Soluções de Teste Paramétrico
- Produtos de Teste e Medição Fotônica
- Frequência, Tempo, Distância, Grandezas Físicas
- Combinadores Monolíticos de Laser e Óptica de Precisão
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
AppStack for Your Vision ONE System
Access the dashboard and request a demo today

Access the Free AppStack Dashboard
Your Vision ONE packet broker includes a “Free Dashboard” feature which allows you to visualize traffic information on the AppStack GUI. No active AppStack license or additional hardware necessary.
By default, traffic is not directed to the AppStack DPI engine, so in order to visualize data in the dashboard, you must configure your Vision ONE to send traffic to AppStack. This can be done easily within the Vision ONE management console in two different ways:
- Add the AppStack resource to an existing dynamic filter which already receives traffic.
or
- Create a new filter and add the AppStack resource to it, then send traffic to the filter.
As a Vision ONE user, you should already be familiar with the operation of the Vision ONE management interface. For more detailed configuration information, please refer to the Vision ONE User Guide.
Adding the AppStack Resource to an Existing Dynamic Filter
1. Login to the Vision ONE web console: https://VisionOne-IP
2. Drag the L1-ATIP from the left pane to the existing filter (this can also be done from the filter properties, but dragging and dropping is faster)

3. Answer “Yes” to the prompt.
4. The blue bulb displayed in the filter confirms that the AppStack feature has been added.
5. Launch the AppStack console by right clicking on the L1-ATIP item on the left pane and selecting “Launch AppStack” or from your browser: https://VisionOne-IP:8443/atie*.
*Replace "VisionOne-IP" with your Vision ONE IP address.

To fully unlock AppStack's features, please contact your sales representative.
Creating a New Filter and Adding the AppStack Resource to It
1. Login to the Vision ONE web console: https://VisionOne-IP.
2. Go to: +Add > Dynamic Filter.
3. Right click on the newly created filter, and select “Filter mode > Pass All”, for example.

4. Connect Network ports to the new filter.
5. Drag the L1-ATIP from the left pane to the new filter (this can also be done from the filter properties, but dragging and dropping is faster).
6. Answer “Yes” to the prompt. The blue bulb displayed in the filter confirms that the AppStack feature has been added.
7. Launch the AppStack console by right clicking on the L1-ATIP item on the left pane and selecting "Launch AppStack” or from your browser: https://VisionOne-IP:8443/atie*.
*Replace "VisionOne-IP" with your Vision ONE IP address.

To fully unlock AppStack's features, please contact your sales representative.
Request a demo license today
- © Keysight Technologies 2000–2023
- Privacidade
- Mapa do site
- Termos
- Contate o Webmaster