O que você está procurando?
Protocol and Load Test
Test and validate your device, network, and service performance at scale
Network Infrastructure
Validate the scalability and performance of your network infrastructure
Keysight AI Data Center Builder
Accelerate Al / ML infrastructure innovation by emulating realistic traffic patterns of hundreds of Al accelerators with high-density AresONE-S / M traffic load appliances, delivering in-depth network performance insights and flexible what-if capabilities at the fraction of GPU cost, port density, and power requirements with speeds up to 800GE.
Validate hyperscale data centers' performance and resilience.
Keysight Elastic Network Generator
Containerized network infrastructure testing based on Open Traffic Generator API.
Application and Security Testing
Ensure high-performing applications and secure networks
BreakingPoint
Application and security testing for physical network infrastructure. Emulate DDoS, malware, and botnet attacks with thousands of concurrent users and millions of connections per second in pre-deployment lab-based validation tests for physical interfaces up to 400GE.
CyPerf
Highly scalable traffic simulation for distributed virtual, hybrid, and physical networks. Test performance on live networks or in the lab with zero trust traffic emulation, a wide range of attack simulations, tens of millions of concurrent users, and millions of connections per second.
IxLoad
Scalable converged multi-play service emulation validates QoE of real-time and business-critical applications. Offers a high HTTP, SSL, voice, video, and IPsec performance and scale for end-to-end lab-based testing of converged wireless and wired application delivery infrastructure and services.
Introducing Fabric Emulator
Building and managing datacenter networks for your test environment is a complex and time-consuming task. Our solution offers a unique approach to accelerate the creation of various network environments to fit your needs. Deploy Fabric Emulator software on a white box switch to easily automate emulation of network topologies and traffic conditions.
Read more about Fabric Emulator.
Network Functions Virtualization
Validate NFV performance and capacity
Cloud Peak
A web application used to validate the functionality and benchmark the performance of virtualized network infrastructures.
IxNetwork VE
Virtual edition of IxNetwork. Validate the scale, performance and resilience of hyper-scale data centers.
IxLoad VE
Virtual edition of IxLoad. Measure the quality of experience of real-time, business-critical applications with converged multiplay service emulations.
BreakingPoint VE
Virtual edition of Breaking Point. Validate the security posture of your networks with real applications and complete range of threat vectors.
CyPerf
Highly scalable traffic simulation for virtual and physical network infrastructure. Test performance on live networks or in the lab with up to 60 million concurrent users, zero trust traffic emulation, and a wide range of attack simulations.
Chip Design
Verify the performance of your ASIC / SoC design in emulation
IxVerify
A solution purpose-built for network chipset design testing. Validate your router, switch, SmartNIC, or TSN design with real-life traffic.
IxVerify O-RAN
O-RU SoC design testing in emulation. Test the robustness of your design with O-RAN compliant Ethernet and I / Q Data massive MIMO traffic.
Wi-Fi and Cellular
Validate the performance of your complete end-to-end wireless deployment
IoT Device Testing
Characterize and optimize IoT devices under real-world deployment conditions
IxVeriWave
Achieve high-performing WLAN Networks through comprehensive Wi-Fi testing
Simulate 5G UE behavior to validate the 5G Core
4G RAN and Core Testing
Test end-to-end performance of wireless LTE networks and components with emulation of multiplay services
Automation
Continuous test in lab and production environments
Layer 1-3 Network Test Products Catalog
Validate your network infrastructure, AI data center, and devices to ensure secure, reliable performance, and connectivity while meeting industry conformance and compliance standards.
Layer 4–7 Network Test Products Catalog
Identify security gaps, performance bottlenecks, and interoperability issues with solutions that deliver insights to help you balance cybersecurity with application performance and experience.
Frequently Asked Questions
Protocol testing allows validation of devices, networks, and services. Tests are run against a set of specifications that are set by industry standards organizations such as IEEE and IETF to ensure that network devices are interoperable.
Protocol load test ensures that the protocols supported by a device under test (DUT) work properly under conditions such as line rate (maximum rate for packet forwarding) and small/large packet size to ensure that applications that use the protocols can meet the performance objectives.
Network load testing verifies that a computer network can support necessary applications to meet required service level agreements (SLAs). This applies to wired and wireless networks, with applications spanning data, voice, video, storage, VPNs, ….
Want help or have questions?