Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
U1230 Series 3.5 Digit Handheld Multimeters
Never miss a beep for continuity tests in noisy environments
Já possui este produto? Visualizar suporte técnico
Highlights
Be Ready for Your Worst Scenario with Keysight's Pocket Multimeter
Retool your expectations with the Keysight U1230 Series (U1231A, U1232A, U1233A) multimeter – the first to combine a built-in LED flashlight, both audible and visual alerts, and non-contact AC voltage detection in one handheld. Whether it is dark, noisy, or dangerous, the U1230 pocket multimeter will equip you with features that anticipate your worst-case scenarios.
- Troubleshoot easily in dim lighting with the built-in LED flashlight
- Single-handedly select measurement functions using the rotary dial
- Eliminate ghost voltage with low input impedance mode, ZLOW
Key Specifications
Resolution
3.5 digits
Max Reading Speed
5 readings/s
Basic 1-Year DCV Accuracy
0.5%
Built-In LED Flashlight
Yes
Display Type
7-segment LCD
Want to see more specifications?
Find the Model that's Right for You
Ant.
Digits of resolution:
3 ½
Measurement functions:
DCV and ACV
2-wire Resistance
Frequência
Capacitance
Diode test
Continuity test with visual and audio alerts
Digits of resolution:
3 ½
Measurement functions:
DCV and ACV
DCI and ACI
2-wire Resistance
Frequência
Capacitance
Diode test
Continuity test with visual and audio alerts
Digits of resolution:
3 ½
Measurement functions:
DCV and ACV
DCI and ACI
2-wire Resistance
Frequência
Capacitance
Diode test
Continuity test with visual and audio alerts
Temperature
Avançar
Extend The Capabilities
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?