N6900 Series Advanced Power Supply
A programmable power supply with industry-leading speed
Já possui este produto? Visualizar suporte técnico
Highlights
Add Power, Flexibility, and Speed to Your Test System
The Advanced Power System (APS) N6900 Series power supply is ideal for automated test equipment (ATE) applications where high performance is critical. Adding any combination of the four performance options will increase performance where you want it most. Versatility has never been faster.
- Accelerate test-system throughput with industry-leading speed
- Capture your DUT’s current profile with accurate measurements
- Parallel N6900 supplies up to 10 kW with equal current sharing among paralleled supplies
- Reduce your ATE development time and cost with highly integrated capabilities
- Create the configuration you need: easily add optional and advanced capabilities
- Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit
- Versatile I/O, LAN (LXI Core), USB, and GPIB
Versatility has never been faster
There’s an art to the tradeoffs you make when you need to integrate your test system quickly, test your products faster, and stay within budget. Keysight’s small, flexible, and market-leading-fast APS N6900 Series DC power supplies with VersaPower architecture can make those trade-offs easier. We can help you achieve the optimum balance of test coverage, quality, and time in your ATE system.
Key Specifications
Number of Outputs
1
Total Power
1000 or 2000 W
Rack Units
1 or 2
Ripple and Noise
1 to 3 mVrms
Connectivity
LAN, USB, GPIB
Want to see more specifications?
Find the Model that's Right for You
EXTEND THE CAPABILITIES
FEATURED RESOURCES
Want help or have questions?