Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
Here's the page we think
you wanted.
See search results instead:
Toggle Menu
No product matches found - System Exception
N6700 Power System Basic Performance Modules

Economical DC power supply modules ideal for most tests
Já possui este produto? Visualizar suporte técnico
Highlights
Meet Your Test Requirements and Budget
Keysight's basic performance modules provide stable output, device protection, and accurate measurements. A single range enables programming voltages and currents from 0 V and 0 A to their maximum voltage and current rating. Use two-wire local sense or four-wire remote sense to improve regulation. All modules feature a quick disconnect connector.
- Get programmable output voltages from 0 to 150 V.
- Choose output power from 50 to 300 W.
- Test voltage accuracy from 0.1% + 19 mV (5 V output).
- Stable ripple and noise at 10 mV (5 V output).
- Get up- and down-programming with resistive load typically 20 ms.
- Gain overvoltage, overcurrent, and overtemperature protection.
- Increase your productivity using the basic performance modules that are single wide modules allowing four per mainframe.
- Operate at lower output power to stay within mainframe rating.
Find the Model that's Right for You
Ant.
O N6731B é um módulo de potência CC programável, de 50 W e com recursos básicos. Para uso com o sistema de potência modular compacto N6700 ou analisador de potência CC N6705; utiliza um slot.
Avançar
EXTEND THE CAPABILITIES
Garantia, Calibração e Serviços
Want help or have questions?