The Keysight W281CS In-line 1.0 mm (f) - to- WR-10 waveguide adapter offers a simple way of measuring waveguide devices in W-band, 75 GHz to 110 GHz.

Highlights

  • 75 to 110 GHz
  • Insertion loss (typical): 0.7 dB
  • Return loss (typical): 16 dB
  • Maximum CW power: 10 W

The Keysight W281CS in-line waveguide adapter, 1.0 mm (f) to WR-10, offers a simple way of measuring waveguide devices in W-band, 75 to 110 GHz.

Amplie as Capacidades

Want help or have questions?