Vision T1000 26P Tough Packet Aggregator - SYS-T1000-26P-DC-T

Keysight’s industrial network packet aggregator solves the challenge of getting visibility into remote sites with harsh environments and is TAA compliant
A partir de
Tough packet aggregator. Provide complete traffic aggregation for copper links into tough industrial environments.
Highlights
- built to withstand the harsh operating environments
- packet aggregation
- packet replication
- packet header filtering
- load balancing
- reduces tool port requirements
- 1RU 19” Rack Mount
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
- DC power support (terminal blocks)
- 10/100/1000 Mbps
- TAA compliant
- IEEE 1613
- IEC 61850–3
- fanless operation
- rack mountable
Amplie as Capacidades
Want help or have questions?