S970240B Basic Pulsed-RF Measurements Lite for P50xxB up to 20 GHz
Add pulsed-RF measurement capabilities to your P50xxB Streamline series vector network analyzer
A partir de
Add pulsed-RF measurement capabilities to your P50xxB Streamline series vector network analyzer.
Highlights
Add Pulsed-RF Measurement Capabilities to your P50xxB Streamline Series Vector Network Analyzer
Using built-in pulse modulators, the P50xxB VNA is a complete pulsed-RF measurement solution, eliminating the need for external test sets and pulse generators. The pulsed RF measurement software controls external pulse generators and modulators and also synchronizes to external master pulses.
- Pulsed RF measurements up to 20 GHz
- Integrated pulse application using the wideband-detection method
- Point-in-pulse measurements with pulse widths as narrow as 50 us
- Pulse-profile measurements with 1 us minimum timing resolution
Amplie as Capacidades
Want help or have questions?