S93011A enhanced time domain with TDR is available on all PNA models (N52xxB) and provides a one-box solution for high-speed interconnect analysis, including impedance, S-parameters, and eye-diagrams.

HIGHLIGHTS

  • Up to 67 GHz of bandwidth with 6.66 ps rise time enables measurement on the latest high-speed serial standards
  • Running on all PNA series B models with simple and intuitive operation inheriting from ENA-TDR
  • Unmatched performance

                 - Low noise floor for accurate and repeatable measurements
                 - Wide dynamic range to observe the true performance of your device: > 110 dB
                 - Fast measurement speed for real-time analysis: 251 msec (1601 points, 2-port cal)

  • State-of-the art calibration techniques reduce measurement errors
  • Automatic deskew ensures easy removal of fixture and probe effects
  • Full calibration available for the utmost in measurement accuracy

S93011A enhanced time domain analysis with TDR provides a one-box solution for high-speed interconnect analysis, including impedance, S-parameters, and eye diagrams. The S93011A is an enhancement of the S93010A time domain analysis software. The software, running on the PNA-X / PNA / PNA-L Series B-model vector network analyzers, brings three breakthroughs for signal integrity design and verification: simple and intuitive operation, fast and accurate measurements, and high ESD robustness.

For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software

Extend the Capabilities

Want help or have questions?