Highlights

  • EEPROM to store cal factors eliminates manual entry
  • Wide frequency range from 26.5 GHz to 40 GHz
  • Wide dynamic range from -35 dBm to +20 dBm
  • Best-in-class power linearity of less than 1%, excellent SWR of mismatch uncertainty and highly accurate power repeatability
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
  • SCPI codes compatible with 8480 series (option CFT)

Note: Option CFT is available as a replacement of legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.

  • SCPI codes compatible with E-Series sensor (standard option)
  • Compatible with EPM (N1913/14A, E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters

Note: All N8480 series power sensors are not compatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters and E7495x base station test set.

Interested in a N8486AR?

Featured Resources for N8486AR Thermocouple Power Sensors

Veja todos os recursos

Veja todos os recursos

Want help or have questions?