Create signals that conform to global dynamic frequency selection (DFS) standards (FCC, ETSI, Japan MIC, China and Korea) with Keysight signal generators.

Highlights

  • Create radar signals according to the radar profiles defined by FCC (FCC-06-96 and FCC-13-22), ETSI (EN 301 893 V1.7.1 and EN 302 502 V2.1.1), Japan MIC, China, and Korea Standards for DFS test
  • Create fixed, short, and long pulse radar signals (w/chirp) and frequency hopping radar signals
  • Adjust pulse width, PRI, number of bursts and trials within the standard range
  • Waveforms generated for each trial are unique including randomized sets of radar parameters; trial lists can be saved and loaded for test repeatability
  • KeysightCare software support subscription included

Amplie as Capacidades

Want help or have questions?