Highlights

Affordable 2-Port, E-Band Network Analysis

The N5253E2 provides an affordable millimeter-wave (mmWave) vector network analysis solution for 2-port S-parameter measurements in E-band. Configured with two 2-port Streamline vector network analyzers (VNA) and a pair of N5252AW12 VDI frequency extenders, Keysight engineered an affordable solution for mmWave measurement in the E-band frequency range. The two Streamline VNAs (P5004A and P5008A) can also be used standalone for 2-port S-parameter measurements up to 20 GHz and 53 GHz, respectively. 

  • Two-port S-parameter measurements in the E-band frequency range: 60 GHz to 90 GHz
  • More affordable than the PNA-based E-band VNA
  • Dynamic range: 100 dB minimum, 110 dB (typical)
  • Test port power: +13 dBm typical
  • Power calibration at test ports with an optional power sensor
  • Dedicated frequency extender modules only for use with Keysight Streamline or PXI VNAs
  • Waveguide calibration kit included
  • Both 2-port Streamline VNAs can be used standalone (P5004A up to 20 GHz and P5008A up to 53 GHz)

Extend the Frequency Range and Accuracy of Your Instruments

Add frequency extension modules to overcome the inherent microwave limitations of your vector network analyzer and achieve a high level of measurement accuracy. With the N5253E2 E-band VNA system, you can:

  • Switch easily between different waveguide band frequency extenders using the built-in mmWave dialog
  • Make power level adjustments for higher frequency and accuracy
  • Enhance power calibration at test ports with an external waveguide sensor (not included)

 

P5008A Keysight Streamline USB Vector Network Analyzer

Principais especificações

Número de portas embutidas
2 ports
Frequência máxima
90 GHz
Number of Internal Sources
N/A
VNA Series
Streamline
VNA Type
Portable
Número de portas embutidas
Frequência máxima
Number of Internal Sources
VNA Series
VNA Type
2 ports
90 GHz
N/A
Streamline
Portable
Visualizar mais
Bundle Components:
P5004A
P5008A
Alcance dinâmico:
110 dB (typical)
Dynamic Range:
BW = 10 Hz: 100 dB minimum, 110 dB (typical)
Frequency Range:
60 GHz to 90 GHz
Frequência máxima:
90 GHz
Número de portas embutidas:
2 ports
Number of Internal Sources:
N/A
Potência de saída:
+13 dBm (typical)
Stability:
Magnitude ± 0.15 dB, Phase ± 2 degrees
VNA Series:
Streamline
VNA Type:
Portable
2 ports e-band network analysis

Interested in an N5253E2?

Want help or have questions?