O que você está procurando?
M5201A PXIe Down Converter: 4 Channels, 2-16 GHz RF, 0.01-2.4 GHz IF
Single-slot PXIe low-IF downconverter module with a 2 to 16 GHz RF input frequency range and 0.01 to 2.4 GHz IF range
A partir de
Highlights
2 Channels, 2-16 GHz, 0.01-2.4 GHz IF
The M5201A is a single-slot PXIe low-IF downconverter module with four pairs of RF/IF channels and a single, shared, internal local oscillator (LO).
- Single-slot PXIe module
- RF input from 2 to 16 GHz
- Intermediate frequency from 10 MHz to 2.4 GHz
- Internal local oscillator
- Minimal phase noise and drift when used with the -QS1 option on the M9046A chassis
Principais especificações
M5201A Software
The M5201A has a Soft Front Panel (SFP) that provides a simple interface to the down converter module. It covers the basic operation of the instrument and is especially useful for initially getting acquainted with the instrument before software programming is started. It also gives you the ability to debug your system and monitor driver calls.
The M5201A comes with IVI.NET, IVI-C, and IVI-COM drivers to enable easy integration into common test development environments. In addition, a Python interface is also provided with the module.
Interested in a M5201A?
Extend the Capabilities of Your M5201A Down Converter
Featured Resources
Want help or have questions?