HIGHLIGHTS

  • Pan European eCall and ERA-GLONASS support
  • Static and dynamic GNSS simulation
  • Optional audio performance testing(PESQ/POLQA)
  • Automated test Cases for eCall and ERA-GLONASS
  • PSAP software support Live Network Mode
  • E6950A ERA-GLONASS solution certified by Federal Agency of Technical Regulations and Metrology (Rosstandart).
  • eCall PSAP certified by NavCert
  • Next-Generation eCall capable with E6966B IMS software

The E6950A eCall/ERA-GLONASS Conformance Test Solution simulates a PSAP and controls a UXM/8960 and MXG to emulate a cellular network. It provides GNSS coordinates required by the IVS to compile the minimum set of data (MSD). This setup makes it possible to verify if the in-vehicle system or modem is able to trigger an emergency call, send the correct raw MSD data and establish a voice connection with the PSAP, testing both Pan European and ERA-GLONASS platforms – fully independent of any real-world mobile network. Optional audio analyzer for parallel testing of speech quality is available.

For more information about Test Automation Software, please visit PathWave Test Automation Software.

Featured Resources

Veja todos os recursos

Veja todos os recursos

Want help or have questions?