Easily calibrate non-insertable devices with this module combining an open, short, load, and through in a compact unit.

HIGHLIGHTS

  • Type-3.5 mm (f), 50 ohm, open, short, load, and through
  • DC to 26.5 GHz
  • Open phase error: 0 to 5 GHz ≤ 1.5°, 5 to 15 GHz ≤ 3.0°, 15 to 26.5 GHz ≤ 4.5°
  • Short phase error: 0 to 5 GHz ≤ 1.0°, 5 to 15 GHz ≤ 2.5°, 15 to 26.5 GHz ≤ 4.0°
  • Load return loss: 0 to 5 GHz ≥ 42 dB, 5 to 15 GHz, ≥ 36 dB, 15 to 26.5 GHz, ≥ 32 dB
  • H x W x D ~ 68 x 37 x 14 mm

The 85521A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the "thru" part of the calibration, the 85521A through can be used.

For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.

Amplie as Capacidades

Want help or have questions?