This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

For details, please refer to Service Note 3070-86.

Procedure:

1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.

Data de lançamento Versão Descrição da Versão
2011-10-17 n/a This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command.
Data de lançamento Versão
2011-10-17 n/a
Version Description
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command.

Como Baixar

  • See Above

Como Instalar

  • See Above

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Pré-requisitos

  • See Above

Instrumentos Compatíveis

  • Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System
Não há versão de software disponível
SHOW MORE