- Logic Analyzers
- Protocol Analyzers and Exercisers
- Testadores de Taxa de Erro de Bit (BERT)
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Equipamento de Teste de Materiais
- Analisadores de Forma de Onda de Corrente
- Parameter / Device Analyzers and Curve Tracers
-
Medidores
-
Geradores, Cargas e Fontes de Alimentação
-
Software
-
Wireless
-
Instrumentos Modulares
-
Segurança e Teste de Rede
-
Network Visibility
-
Serviços
- Serviço e suporte do KeysightCare
- KeysightAccess Service
- Serviços de calibração
- Serviços de Reparo
- Technology Refresh Services
- Teste como serviço — TaaS (sigal em Inglês)
- Network / Security Services
- Consulting Services
- Serviços financeiros
- Serviços de educação
- Keysight Support Portal
- Used Equipment
- Todos os Serviços
-
Produtos Adicionais
- Todos os produtos, softwares e serviços
-
-
Soluções
-
Explorar por Caso de Uso
Explorar por Indústria
- Todas as Soluções
- Learn
- Suporte
O que você está procurando?
European Microwave Week
Intelligent insights start here
RF technology enables 5G and 6G, satellite communications, automotive, and more. Keysight accelerates innovation with an end-to-end portfolio of precise measurement hardware and software-driven insights that reduce risk and speed time-to-market.
Join Keysight at European Microwave 2023 in Berlin to discover effective solutions to tackle the world’s toughest uWave and mmWave design and test challenges. Register to attend the exhibition for free.
Find us at the exhibition hall entrance, booth 107A.
Pre-register for a demonstration and receive a $25 Tango card while supplies last.
Opening Day:
Sunday, Sep. 17, 2023
Exhibition Dates and Times:
Tuesday, Sep. 19, 2023 – 09:30 - 18:00
Wednesday, Sep. 20, 2023 – 09:30 - 17:30
Thursday, Sep. 21, 2023 –09:30 - 16:30
Location:
Messe Berlin Hub27, Germany
Pre-book a Demonstration
Modulate with confidence

The demand for faster data rates is driving the use of increased bandwidths and more complex modulation schemes. The latest test solutions from Keysight deliver low-distortion signals with high-order modulation up to 4096 QAM to the device-under-test (DUT), giving better insight into the true performance of your device. This demonstration will explain how to minimize the noise and error contribution from your test setup to optimize your EVM performance.
Discover Application Demonstrations

System performance modeling
Go beyond math-based modeling with a complete RF-aware design workflow ready for any system architect. Predict true end-to-end system performance inclusive of kinematics and RF impairments and introduce hardware-in-the-loop to enable concurrent engineering at the subsystem level. This demonstration compares predicted performance from Keysight PathWave System Design predicted against the physical-world measurements.

Wideband MIMO prototyping
Multiple-input / multiple-output (MIMO) will be a key enabler for 6G to achieve data throughputs of > 100 Gbps using multiple streams of data with 10 to 30 GHz of bandwidth at sub-THz frequencies. Keysight solutions provide flexibility and scalability in prototyping various types of waveforms operating in different frequency bands. Our solutions are scalable to multiple channels for MIMO research.

Sub-THz device analysis
While 6G deployment in sub-THz may be a few years away, researchers are already beginning to build- out the components necessary to enable the sub-THz ecosystem.
Testing these components under realistic modulated signals is critical to predicting system-level performance. The Keysight solution enables engineers to minimize the residual error vector magnitude (EVM) of the test system and zero in on component performance.

mmWave circuit design
Keysight PathWave ADS 2024 software offers breakthrough 3D electromagnetic (EM) circuit physical co-design and verification for today’s challenging 5G monolithic microwave integrated circuits (MMICs) and modules. The solution extends its open, multi-technology workflows and enterprise-scale and Python automation to enable today’s digital transformation with leadership technology to pioneer your pre-6G and sub-THz research. Visit us for a demo of the latest tools for microwave power amplifier designs that address innovative analysis around electrothermal, load pull, and digital pre-distortion (DPD).

Test PA modules 50% faster
The importance of distortion measurement using the actual modulated signal is increasing for active components such as power amplifiers. Join us to learn how to cover multiple measurement parameters with a single connection, including noise figure, EVM, adjacent channel power ratio (ACPR), and standard S-parameters. Our spectral correlation technique directly analyzes the modulated input and output signals in the frequency domain while applying full vector correction at the device under test (DUT) plane.

Phase noise measurement
Component and circuit designers can easily characterize signal sources with a simple setup and achieve stable voltage-controlled oscillator (VCO) measurements. Get access to the next-generation benchtop phase noise and signal source analysis that evaluates the phase noise and other relevant parameters.
You can measure low-phase noise more accurately than conventional instruments using cross-correlation to provide better measurement sensitivity. Exceptional sensitivity enables you to see deeper into the noise for faster and more precise measurements.

Automotive radar test
With higher resolution and range, automotive mmWave radar can enable safer driving under various conditions. Developing mmWave automotive radar requires minimizing propagation loss, phase noise, IQ, frequency response errors, and noise that impact the evaluation modules. Analyze and generate automotive radar signals with scalable analysis bandwidth across the full frequency range.

Phased array evaluation
Take full advantage of dual-polarized phased arrays to increase data throughput in mmWave communication systems.
Discover how to take your test times from minutes to seconds without compromising accuracy. The Keysight phased array calibration and test solution provides a convenient user interface for fast, automated phased array calibration and beamforming performance verification within an over-the-air (OTA) test environment.

Field spectrum audit
Analyze Anywhere - our new handheld analyzer offers fully upgradable frequency and bandwidth plus over 20 software applications. First in the industry to provide over the air end to end troubleshooting and network auditing to help operators efficiently manage networks. Signal and protocol sniffing provide end-to-end full-stack network troubleshooting capability to improve 5G network deployment efficiency.
Keysight Community Partners
Visit our solution partners at European Microwave Week
Want help or have a question?
- © Keysight Technologies 2000–2023
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster