European Microwave Week
Keysight Demonstrations
Keysight will showcase a range of revolutionary solutions and services that are helping innovators develop products
5G AND WIRELESS
5G over-the-air Performance Measurement using the New Generation FieldFox Analyzer
The next generation of FieldFox is a field test solution for 5G and wideband signal monitoring. Frequency coverage up to 26.5 GHz and 100 MHz real-time bandwidth make this an ideal tool for 5G deployment. In combination with a phased array antenna, it can help 5G operators perform accurate measurements for coverage and beamforming verification.
5G Waveform Generation and Analysis
One of the biggest challenges 5G researchers face is the number and variety of waveforms, frequencies, and bandwidths they must investigate. This includes waveforms at frequencies below 6 GHz and at microwave and mmWave frequencies, which may involve wide bandwidths. To help address these test challenges, Keysight’s 5G waveform generation and analysis reference solution combines hardware, software, and measurement expertise.
5G mmWave Design
Keysight PathWave System Design (SystemVue) and PathWave Advanced Design System (ADS) provide customers with a complete mmWave design flow that meets the challenges of 5G. You can extract circuit-based radio-frequency (RF) impairments via ADS or measurement and incorporate them into SystemVue, which performs 5G-compliant baseband verification. The flow provides customers with a solution that meets all their 5G simulation needs, from circuit to system.
COMPONENT TEST AND VALIDATION
Multiport and Multifunctional Component Test
The proliferation of multifunction devices with multiple ports presents new challenges for design and test. Many traditional test instruments support only single-function test and provide just one port, resulting in less accurate measurements with complicated test setups and low throughput. Measurement solutions such as Keysight’s E5080B ENA and the P500xA USB vector network analyzer (VNA) can achieve complete device characterization with a single instrument that covers time domain, frequency domain, and pulsed measurements.
Wideband mmWave Power Amplifier Test
Traditional test setups, especially for 5G power amplifiers, are complex and can introduce a wide range of sources for potential errors, such as mismatch and cable loss, which compromise signal fidelity and reduce the accuracy and repeatability of measurements. Keysight’s new S93070xB Modulation Distortion Application runs on the Keysight PNA-X VNA. It enables designers to accurately, repeatably, and quickly characterize the behavior of a device under modulated wideband signal stimulus. It leverages state-of-the-art calibration for the best accuracy, offers single connection and single touch for existing VNA measurements, and provides the lowest possible residual error vector magnitude available.
mmWave Component Characterisation Solution
In a world of interconnection, the need to transmit more information faster is driving designers to mmWave frequencies of 30 to 300 GHz. Component characterization at those conditions presents unique challenges. Higher frequencies amplify error sources, including cable losses, connector repeatability, and phase shifts, that might be mostly negligible at radio frequencies. Keysight designed its mmWave solution to perform the most accurate measurement, accounting for all sources of uncertainty.
Aerospace and Defense
Electronic Warfare Test and Evaluation Solutions
Keysight’s electronic warfare (EW) test and evaluation platform offers flexible, commercial off-the-shelf solutions for multiport EW threat simulation and wideband analysis and playback. Create complex multi-emitter scenarios with Keysight threat simulation software, which automatically computes angle of arrival and kinematics. The platform is compatible with other dynamic pulse descriptor word-based scenario generators.
Phase Noise Test System
The Keysight N5511A Phase Noise Test System (PNTS) is the new gold-standard phase noise measurement system. PNTS is the foundation of test setups that can measure down to kT (-177 dBm/Hz). This is the theoretical limit for any measurement at room temperature. PNTS is designed for power users at the high end of the market who need to accurately validate the phase noise performance of their designs. They include developers of high-performance aerospace and defense applications as well as cutting-edge device characterization for 5G and other wireless communication systems.
Automotive and Service
Automotive Radar Test
Keysight’s E8740A automotive radar testing solution analyzes and generates automotive radar signals across full frequency ranges for legacy 24 GHz and new 77 GHz and 79 GHz bands. The solution provides the scalable analysis bandwidth from 2.5 GHz to > 5 GHz that new mmWave technology tests and standards demand. PathWave Lab Operations provides a 360-degree view of design flow. For manufacturing applications, the E8707/8A radar target simulator helps automotive electronics manufacturers simulate targets in real time, down to 4 meters, to quickly validate the product’s performance.
Automotive Radar Design
For automotive designers, PathWave Design 2020 improves complex environment modeling for system design and validation. Designers can integrate critical safety-conscious and complicated scenarios into reliable, leading-edge automotive radar design. SystemVue accelerates radar design workflows. It provides connectivity to test and measurement instruments, ease of data file upload and download, and integration with the schematic workspace in PathWave ADS.
KeysightCare
KeysightCare redefines best-in-class customer care in test and measurement. It offers dedicated, proactive support through a single point of contact for instruments, software, and solutions. Get faster response times, faster access to specialized experts, and faster time to resolution. Beyond KeysightCare, we offer services that help you get more from your test investment, including calibration/repair, used equipment, technology refresh, consulting, training, financial services, and test-as-a-service.
Internet of Things (IoT), Education, and Simulation
IoT Device Battery Life Optimisation Solution
The need for convenience and portability has led to smaller battery-operated devices, leaving many IoT device developers struggling to calculate and validate battery life expectancy accurately. Keysight’s X8712A IoT device battery life optimization solution combines a DC power analyzer, SMU modules, RF event detector, and dedicated software. It enables developers to quickly and effortlessly detect design weakness and optimize IoT device battery life.
RF and MW Teaching Solution
The complexity and dynamic nature of modern technology demands engineering graduates who are ready to enter the workforce and work effectively from day one. Keysight’s RF Microwave Teaching Solution covers the complete RF circuit design flow. It provides students with engineering essentials, practical skills, and everyday application knowledge to help them successfully develop 5G and IoT wireless applications. The solution includes the U3851A RF microwave circuit design, simulation, and measurement courseware. It features a modular prototype kit that uses a 1.8 GHz receiver module, editable lab sheets, and problem-based assignments covering 50 hours of lab sessions.
PathWave Design software
PathWave Design 2020 provides modeling for system design and validation. For 5G it provides a complete mmWave design flow from circuit to system. You can extract circuit-based radio-frequency (RF) impairments via ADS or measurement and incorporate them into SystemVue, which performs 5G-compliant baseband verification. Automotive designers can integrate critical safety-conscious and complicated scenarios into reliable, leading-edge automotive radar design. Electromagnetic simulation allows high frequency modeling of interaction between circuit, package and PCB.